Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
M35LMSX
Part Number
|
---|
M35LMSX |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pipe outside diameter D1 | PN bar | Customs tariff weight (kg) | L4 | S1 | Surface | Model series | T1 | Customs tariff item number | Engineering material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
51.18 € | 1 | 5 Days | 35 | 100 | 0.15 | 24 | 50 | Brass | L | M 45 × 2.0 | 73181639 | Brass |
Loading...
Customs tariff weight unit | kg | Scope of delivery | Body only without nut, ring, seals or other parts | Order code | M |
---|---|---|---|---|---|
Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is PARKER Union Nut M, part number M35LMSX.
You can find the detail information about specifications and dimensions on part number M35LMSX.
Part Number |
---|
M06LCFX |
M06LCFXBP |
M06LEODURX |
M38SCFX |
M38SEODURX |
M38SMSX |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pipe outside diameter D1 | PN bar | Customs tariff weight (kg) | L4 | S1 | Surface | Model series | T1 | Customs tariff item number | Engineering material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.05 € | 1 | 5 Days | 6 | 500 | 0.011 | 14.5 | 14 | Cr(VI)-free | L | M 12 × 1.5 | 73181699 | Steel | ||
1.00 € | 1 | 5 Days | 6 | 500 | 0.01 | 14.5 | 14 | Cr(VI)-free | L | M 12 × 1.5 | 73181699 | Steel | ||
7.52 € | 1 | 5 Days | 6 | 315 | 0.01 | 14.5 | 14 | Stainless steel | L | M 12 × 1.5 | 73181639 | Stainless steel | ||
25.52 € | 1 | 5 Days | 38 | 420 | 0.332 | 32.5 | 60 | Cr(VI)-free | S | M 52 × 2.0 | 73269098 | Steel | ||
125.65 € | 1 | 5 Days | 38 | 315 | 0.35 | 32.5 | 60 | Stainless steel | S | M 52 × 2.0 | 73181639 | Stainless steel | ||
- | 1 | Quote | 38 | 200 | 0.353 | 32.5 | 60 | Brass | S | M 52 × 2.0 | 73181639 | Brass |