Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
M08LMSX
Part Number
|
---|
M08LMSX |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pipe outside diameter D1 | PN bar | Customs tariff weight (kg) | L4 | S1 | Surface | Model series | T1 | Customs tariff item number | Engineering material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 8 | 200 | 0.002 | 14.5 | 17 | Brass | L | M 14 × 1.5 | 73181639 | Brass |
Loading...
Customs tariff weight unit | kg | Scope of delivery | Body only without nut, ring, seals or other parts | Order code | M |
---|---|---|---|---|---|
Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is PARKER Union Nut M, part number M08LMSX.
You can find the detail information about specifications and dimensions on part number M08LMSX.
Part Number |
---|
M06LCFX |
M06LCFXBP |
M06LEODURX |
M08SCFX |
M08SEODURX |
M08SMSX |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pipe outside diameter D1 | PN bar | Customs tariff weight (kg) | L4 | S1 | Surface | Model series | T1 | Customs tariff item number | Engineering material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 6 | 500 | 0.011 | 14.5 | 14 | Cr(VI)-free | L | M 12 × 1.5 | 73181699 | Steel | ||
- | 1 | 5 Days | 6 | 500 | 0.01 | 14.5 | 14 | Cr(VI)-free | L | M 12 × 1.5 | 73181699 | Steel | ||
- | 1 | 5 Days | 6 | 315 | 0.01 | 14.5 | 14 | Stainless steel | L | M 12 × 1.5 | 73181639 | Stainless steel | ||
- | 1 | 5 Days | 8 | 800 | 0.021 | 16.5 | 19 | Cr(VI)-free | S | M 16 × 1.5 | 73181699 | Steel | ||
- | 1 | 5 Days | 8 | 630 | 0.021 | 16.5 | 19 | Stainless steel | S | M 16 × 1.5 | 73181639 | Stainless steel | ||
- | 1 | 5 Days | 8 | 400 | 0.022 | 16.5 | 19 | Brass | S | M 16 × 1.5 | 73181639 | Brass |