PARKER Straight Screw-In Connector with Shaft EVGE-M-ED (EVGE15LMEDCF)

PARKER Straight Screw-In Connector with Shaft EVGE-M-ED EVGE15LMEDCF

Product Details:

Manufacturer part number: EVGE15LMEDCF

Brand: PARKER HANNIFIN

Price: 29.11

Delivery time: 5 Days


Technical Data:

Pipe outside diameter D1: 15

S2: 27 mm

D4: 24

Customs tariff weight: 0.095 kg

S1: 24


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EVGE15LMEDCF

Part Number
EVGE15LMEDCF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pipe outside diameter D1 S2
(mm)
D4 Customs tariff weight
(kg)
S1 L1 D3 T

29.11 €

1 5 Days 1527240.0952430.511M 18×1.5

Loading...

  1. 1

Basic information

PN bar 315 Customs tariff weight unit kg Scope of delivery Complete, with nut and ring
Order code EVGE-M-ED L2 12 Surface Cr(VI)-free
Model series L Customs tariff item number 73079290 Engineering material Steel
Customs tariff weight per 1 Customs tariff country of origin DE

This page is PARKER Straight Screw-In Connector with Shaft EVGE-M-ED, part number EVGE15LMEDCF.
You can find the detail information about specifications and dimensions on part number EVGE15LMEDCF.

Variation of this product

Part Number
EVGE08LMEDCF
EVGE10LMEDCF
EVGE12LMEDCF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pipe outside diameter D1 S2
(mm)
D4 Customs tariff weight
(kg)
S1 L1 D3 T

18.77 €

1 5 Days 817170.0381726.55.5M 12×1.5

20.91 €

1 5 Days 1019190.0491927.57M 14×1.5

23.97 €

1 5 Days 1222220.06722309M 16×1.5

Tech Support