Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VSTI27X2ED71
Part Number
|
---|
VSTI27X2ED71 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | S1 | L2 | L1 | Surface | T1 | Customs tariff item number | Engineering material | Customs tariff country of origin | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
229.57 € | 1 | 5 Days | 400 | 0.082 | 32 | 12 | 16 | 21.3 | Stainless steel | M 27 × 2.0 | 73269098 | Stainless steel | DE |
Loading...
Customs tariff weight unit | kg | Scope of delivery | Complete with seal | Order code | VSTI M/R-ED |
---|---|---|---|---|---|
Customs tariff weight per | 1 |
This page is PARKER Sealing Plug for Threaded Holes VSTI M / R-ED, part number VSTI27X2ED71.
You can find the detail information about specifications and dimensions on part number VSTI27X2ED71.
Part Number |
---|
VSTI10X1ED71 |
VSTI11/2ED71 |
VSTI11/4ED71 |
VSTI27X2EDCF |
VSTI3/4ED71 |
VSTI3/8ED71 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | S1 | L2 | L1 | Surface | T1 | Customs tariff item number | Engineering material | Customs tariff country of origin |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.05 € | 1 | 5 Days | 400 | 0.01 | 14 | 5 | 8 | 12.3 | Stainless steel | M 10×1.0 | 73269098 | Stainless steel | DE | ||
150.52 € | 1 | 5 Days | 315 | 0.27 | 55 | 24 | 16 | 22.8 | Stainless steel | G 1 1/2 A | 73269098 | Stainless steel | DE | ||
138.32 € | 1 | 5 Days | 315 | 0.213 | 50 | 22 | 16 | 22.8 | Stainless steel | G 1 1/4 A | 73269098 | Stainless steel | DE | ||
18.25 € | 1 | 5 Days | 400 | 0.08 | 32 | 12 | 16 | 21.3 | Cr(VI)-free | M 27 × 2.0 | 73269098 | Steel | PL | ||
74.32 € | 1 | 5 Days | 400 | 0.082 | 32 | 12 | 16 | 21.3 | Stainless steel | G 3/4 A | 73269098 | Stainless steel | DE | ||
41.78 € | 1 | 9 Days | 400 | 0.03 | 22 | 8 | 12 | 17.3 | Stainless steel | G 3/8 A | 73269098 | Stainless steel | DE |