Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VSTI11/2ED71
Part Number
|
---|
VSTI11/2ED71 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | S1 | L2 | L1 | Surface | T1 | Customs tariff item number | Engineering material | Customs tariff country of origin | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
150.52 € | 1 | 5 Days | 315 | 0.27 | 55 | 24 | 16 | 22.8 | Stainless steel | G 1 1/2 A | 73269098 | Stainless steel | DE |
Loading...
Customs tariff weight unit | kg | Scope of delivery | Complete with seal | Order code | VSTI M/R-ED |
---|---|---|---|---|---|
Customs tariff weight per | 1 |
This page is PARKER Sealing Plug for Threaded Holes VSTI M / R-ED, part number VSTI11/2ED71.
You can find the detail information about specifications and dimensions on part number VSTI11/2ED71.
Part Number |
---|
VSTI1/4ED71 |
VSTI1/8ED71 |
VSTI10X1ED71 |
VSTI11/4ED71 |
VSTI12X1.5ED71 |
VSTI14X1.5ED71 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | S1 | L2 | L1 | Surface | T1 | Customs tariff item number | Engineering material | Customs tariff country of origin |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
36.72 € | 1 | 5 Days | 400 | 0.021 | 19 | 6 | 12 | 17.3 | Stainless steel | G 1/4 A | 73269098 | Stainless steel | DE | ||
32.68 € | 1 | 5 Days | 400 | 0.009 | 14 | 5 | 8 | 12.3 | Stainless steel | G 1/8 A | 73269098 | Stainless steel | DE | ||
30.05 € | 1 | 5 Days | 400 | 0.01 | 14 | 5 | 8 | 12.3 | Stainless steel | M 10×1.0 | 73269098 | Stainless steel | DE | ||
138.32 € | 1 | 5 Days | 315 | 0.213 | 50 | 22 | 16 | 22.8 | Stainless steel | G 1 1/4 A | 73269098 | Stainless steel | DE | ||
39.06 € | 1 | 5 Days | 400 | 0.017 | 17 | 6 | 12 | 17.3 | Stainless steel | M 12 × 1.5 | 73269098 | Stainless steel | DE | ||
41.03 € | 1 | 5 Days | 400 | 0.022 | 19 | 6 | 12 | 17.3 | Stainless steel | M 14 × 1.5 | 73269098 | Stainless steel | DE |