Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | S1 | L2 | L1 | Surface | T1 | Customs tariff item number | Engineering material | Customs tariff country of origin | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 400 | 0.05 | 27 | 10 | 14 | 19.3 | Stainless steel | G 1/2 A | 73269098 | Stainless steel | DE | ||
- | 1 | 5 Days | 400 | 0.021 | 19 | 6 | 12 | 17.3 | Stainless steel | G 1/4 A | 73269098 | Stainless steel | DE | ||
- | 1 | 5 Days | 400 | 0.009 | 14 | 5 | 8 | 12.3 | Stainless steel | G 1/8 A | 73269098 | Stainless steel | DE | ||
- | 1 | 5 Days | 400 | 0.133 | 40 | 17 | 16 | 22.8 | Stainless steel | G 1 A | 73181562 | Stainless steel | DE | ||
- | 1 | 5 Days | 400 | 0.082 | 32 | 12 | 16 | 21.3 | Stainless steel | G 3/4 A | 73269098 | Stainless steel | DE | ||
- | 1 | 9 Days | 400 | 0.03 | 22 | 8 | 12 | 17.3 | Stainless steel | G 3/8 A | 73269098 | Stainless steel | DE | ||
- | 1 | 5 Days | 400 | 0.01 | 14 | 5 | 8 | 12.3 | Stainless steel | M 10×1.0 | 73269098 | Stainless steel | DE | ||
- | 1 | 5 Days | 315 | 0.27 | 55 | 24 | 16 | 22.8 | Stainless steel | G 1 1/2 A | 73269098 | Stainless steel | DE | ||
- | 1 | 5 Days | 315 | 0.213 | 50 | 22 | 16 | 22.8 | Stainless steel | G 1 1/4 A | 73269098 | Stainless steel | DE | ||
- | 1 | 5 Days | 400 | 0.017 | 17 | 6 | 12 | 17.3 | Stainless steel | M 12 × 1.5 | 73269098 | Stainless steel | DE | ||
- | 1 | 5 Days | 400 | 0.022 | 19 | 6 | 12 | 17.3 | Stainless steel | M 14 × 1.5 | 73269098 | Stainless steel | DE | ||
- | 1 | 5 Days | 400 | 0.028 | 22 | 8 | 12 | 17.3 | Stainless steel | M 16 × 1.5 | 73269098 | Stainless steel | DE | ||
- | 1 | 5 Days | 400 | 0.036 | 24 | 8 | 12 | 17.3 | Stainless steel | M 18 × 1.5 | 73269098 | Stainless steel | DE | ||
- | 1 | 5 Days | 400 | 0.046 | 26 | 10 | 14 | 19.3 | Stainless steel | M 20 × 1.5 | 73269098 | Stainless steel | DE | ||
- | 1 | 5 Days | 400 | 0.056 | 27 | 10 | 14 | 19.3 | Stainless steel | M 22 × 1.5 | 73269098 | Stainless steel | DE | ||
- | 1 | 5 Days | 400 | 0.078 | 32 | 12 | 16 | 21.3 | Stainless steel | M 26 × 1.5 | 73269098 | Stainless steel | DE | ||
- | 1 | 5 Days | 400 | 0.082 | 32 | 12 | 16 | 21.3 | Stainless steel | M 27 × 2.0 | 73269098 | Stainless steel | DE | ||
- | 1 | 5 Days | 400 | 0.08 | 32 | 12 | 16 | 21.3 | Cr(VI)-free | M 27 × 2.0 | 73269098 | Steel | PL | ||
- | 1 | 5 Days | 400 | 0.14 | 40 | 17 | 16 | 22.8 | Stainless steel | M 33 × 2.0 | 73269098 | Stainless steel | DE | ||
- | 1 | 5 Days | 315 | 0.211 | 50 | 22 | 16 | 22.8 | Stainless steel | M 42 × 2.0 | 73269098 | Stainless steel | DE | ||
- | 1 | 5 Days | 315 | 0.263 | 55 | 24 | 16 | 22.8 | Stainless steel | M 48 × 2.0 | 73269098 | Stainless steel | DE |
Loading...
Customs tariff weight unit | kg | Scope of delivery | Complete with seal | Order code | VSTI M/R-ED |
---|---|---|---|---|---|
Customs tariff weight per | 1 |