PARKER Seal-Edge Ring DKI (DKI1/471X)

PARKER Seal-Edge Ring DKI DKI1/471X

Product Details:

Manufacturer part number: DKI1/471X

Brand: PARKER HANNIFIN

Price: 12.18

Delivery time: 5 Days


Technical Data:

Pipe outside diameter D1: 6

Customs tariff weight: 0.002 kg

Internal thread: G 1/4

L1: 4.5

Surface: Stainless steel


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DKI1/471X

Part Number
DKI1/471X
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pipe outside diameter D1 Customs tariff weight
(kg)
Internal thread L1 Surface D2 Customs tariff item number Engineering material

12.18 €

1 5 Days 60.002G 1/44.5Stainless steel11.373072910Stainless steel

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Scope of delivery Body only without nut, ring, seals or other parts Order code DKI
Customs tariff weight per 1 Customs tariff country of origin DE

This page is PARKER Seal-Edge Ring DKI, part number DKI1/471X.
You can find the detail information about specifications and dimensions on part number DKI1/471X.

Variation of this product

Part Number
DKI1/271X
DKI1/2CFX
DKI1/4CFX
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pipe outside diameter D1 Customs tariff weight
(kg)
Internal thread L1 Surface D2 Customs tariff item number Engineering material

10.37 €

1 5 Days 120.005G 1/25Stainless steel18.573072910Stainless steel

6.74 €

1 5 Days 120.005G 1/25Cr(VI)-free18.573079910Steel

6.51 €

1 5 Days 60.002G 1/44.5Cr(VI)-free11.373079910Steel

Tech Support