Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TH08LMOMDCF
Part Number
|
---|
TH08LMOMDCF |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Delivery | PN (bar) | S2 (mm) | D4 | L5 | L7 | Customs tariff weight (kg) | External pipe diameter D1 | L4 | S1 | L2 | L3 | L1 | D3 | Surface | Model series | T | L6 | Customs tariff item number | S3 | Engineering material | D5 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | Nut and ring not included; All other parts, e.g. seals, included | 250 | 19 | 6 | 30 | 3 | 0.104 | 8 | 12 | 22 | 14.5 | 14 | 21.5 | 6 | Cr(VI)-free | L | M 12×1.5 | 29 | 73079910 | 17 | Steel | 17 |
Loading...
Customs tariff weight unit | kg | Order code | TH-M | Customs tariff weight per | 1 |
---|---|---|---|---|---|
Customs tariff country of origin | DE |
This page is PARKER High-Pressure Banjo Tee TH-M, part number TH08LMOMDCF.
You can find the detail information about specifications and dimensions on part number TH08LMOMDCF.
Part Number |
---|
TH12LMOMDCF |
TH18LMOMD71 |
TH20SM71 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Delivery | PN (bar) | S2 (mm) | D4 | L5 | L7 | Customs tariff weight (kg) | External pipe diameter D1 | L4 | S1 | L2 | L3 | L1 | D3 | Surface | Model series | T | L6 | Customs tariff item number | S3 | Engineering material | D5 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | Nut and ring not included; All other parts, e.g. seals, included | 250 | 24 | 7.5 | 36 | 3 | 0.191 | 12 | 12 | 27 | 18 | 16.5 | 25 | 10 | Cr(VI)-free | L | M 16×1.5 | 33 | 73079910 | 22 | Steel | 21 | ||
- | 1 | 5 Days | Nut and ring not included; All other parts, e.g. seals, included | 250 | 30 | 12 | 45 | 4.5 | 0.362 | 18 | 14 | 32 | 21 | 21.5 | 28.5 | 15 | Stainless steel | L | M 22×1.5 | 37 | 73072910 | 32 | Stainless steel | 27 | ||
- | 1 | 5 Days | Complete, including nut and ring | 160 | 36 | 16 | 53 | 3.5 | 0.9 | 20 | 16 | 41 | 26.5 | 24 | 37 | 16 | Stainless steel | S | M 27×2.0 | 48 | 73072910 | 36 | Stainless steel | 32 |