PARKER T-Fitting with Taper ET (ET22L71)

PARKER T-Fitting with Taper ET ET22L71

Product Details:

Manufacturer part number: ET22L71

Brand: PARKER HANNIFIN

Price: 495.06

Delivery time: 5 Days


Technical Data:

Pipe outside diameter D1: 22

S2: 36 mm

PN bar: 160

Customs tariff weight: 0.477 kg

L4: 44


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ET22L71

Part Number
ET22L71
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pipe outside diameter D1 S2
(mm)
PN bar Customs tariff weight
(kg)
L4 Scope of delivery S1 L2 L3 L1 D3 Surface Model series Customs tariff item number Engineering material

495.06 €

1 5 Days 22361600.47744Complete, with nut and ring2727.538.53519Stainless steelL73072910Stainless steel

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Order code ET Customs tariff weight per 1
Customs tariff country of origin DE

This page is PARKER T-Fitting with Taper ET, part number ET22L71.
You can find the detail information about specifications and dimensions on part number ET22L71.

Variation of this product

Part Number
ET06LOMDCF
ET06S71
ET06SOMD71
ET22LCF
ET22LOMD71
ET22LOMDCF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pipe outside diameter D1 S2
(mm)
PN bar Customs tariff weight
(kg)
L4 Scope of delivery S1 L2 L3 L1 D3 Surface Model series Customs tariff item number Engineering material

30.28 €

1 5 Days 6145000.04427Without nut and ring, but including all other parts, such as seals121226194Cr(VI)-freeL73079910Steel

173.98 €

1 5 Days 6176300.09831Complete, with nut and ring121627234Stainless steelS73072910Stainless steel

150.48 €

1 5 Days 6176300.06431Without nut and ring, but including all other parts, such as seals121627234Stainless steelS73072910Stainless steel

122.54 €

1 9 Days 22362500.48344Complete, with nut and ring2727.538.53519Cr(VI)-freeL73079910Steel

389.97 €

1 5 Days 22361600.29344Without nut and ring, but including all other parts, such as seals2727.538.53519Stainless steelL73072910Stainless steel

95.85 €

1 5 Days 22362500.3144Without nut and ring, but including all other parts, such as seals2727.538.53519Cr(VI)-freeL73079910Steel

Tech Support