Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WEE15LROMDCF
Part Number
|
---|
WEE15LROMDCF |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | S2 (mm) | D4 | L5 | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | L4 | S1 | L2 | L3 | L1 | D3 | Model series | T | S3 | D5 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 27 | 12.5 | 36 | 250 | 0.158 | 15 | 13 | 22 | 21 | 30 | 28 | 12 | L | G 1/2 A | 27 | 28 |
Loading...
Customs tariff weight unit | kg | Scope of delivery | Without nut and ring, but including all other parts, such as seals | Order code | WEE-R |
---|---|---|---|---|---|
Surface | Cr(VI)-free | Customs tariff item number | 73079290 | Engineering material | Steel |
Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is PARKER Adjustable Locknut Elbow WEE-R, part number WEE15LROMDCF.
You can find the detail information about specifications and dimensions on part number WEE15LROMDCF.
Part Number |
---|
WEE08SROMDCF |
WEE10LROMDCF |
WEE10SROMDCF |
WEE16SROMDCF |
WEE18LROMDCF |
WEE20SROMDCF |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | S2 (mm) | D4 | L5 | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | L4 | S1 | L2 | L3 | L1 | D3 | Model series | T | S3 | D5 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 19 | 7.5 | 32 | 315 | 0.095 | 8 | 9 | 19 | 17 | 27 | 24 | 5 | S | G 1/4 A | 19 | 20 | ||
- | 1 | 5 Days | 19 | 7.5 | 32 | 315 | 0.089 | 10 | 9 | 19 | 17 | 25 | 24 | 8 | L | G 1/4 A | 19 | 20 | ||
- | 1 | 5 Days | 22 | 10 | 34 | 250 | 0.103 | 10 | 9 | 19 | 18 | 29 | 25 | 7 | S | G 3/8 A | 22 | 23 | ||
- | 1 | 5 Days | 27 | 12.5 | 43 | 250 | 0.247 | 16 | 13 | 27 | 25 | 36 | 33 | 12 | S | G 1/2 A | 30 | 28 | ||
- | 1 | 5 Days | 27 | 12.5 | 40 | 250 | 0.231 | 18 | 13 | 27 | 24 | 36 | 31 | 15 | L | G 1/2 A | 32 | 28 | ||
- | 1 | 5 Days | 36 | 15.5 | 49 | 250 | 0.365 | 20 | 12 | 30 | 28 | 39 | 38 | 16 | S | G 3/4 A | 36 | 33 |