Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | S2 (mm) | D4 | L5 | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | L4 | S1 | L2 | L3 | L1 | D3 | Model series | T | S3 | D5 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 14 | 4.5 | 29 | 315 | 0.044 | 6 | 7 | 14 | 14 | 19 | 21 | 4 | L | G 1/8 A | 14 | 15 | ||
- | 1 | 5 Days | 19 | 7.5 | 30 | 315 | 0.063 | 6 | 9 | 14 | 15 | 23 | 22 | 4 | S | G 1/4 A | 17 | 20 | ||
- | 1 | 5 Days | 19 | 7.5 | 31 | 315 | 0.058 | 8 | 9 | 14 | 16 | 23 | 23 | 6 | L | G 1/4 A | 17 | 20 | ||
- | 1 | 5 Days | 19 | 7.5 | 32 | 315 | 0.095 | 8 | 9 | 19 | 17 | 27 | 24 | 5 | S | G 1/4 A | 19 | 20 | ||
- | 1 | 5 Days | 19 | 7.5 | 32 | 315 | 0.089 | 10 | 9 | 19 | 17 | 25 | 24 | 8 | L | G 1/4 A | 19 | 20 | ||
- | 1 | 5 Days | 22 | 10 | 34 | 250 | 0.103 | 10 | 9 | 19 | 18 | 29 | 25 | 7 | S | G 3/8 A | 22 | 23 | ||
- | 1 | 5 Days | 22 | 10 | 34 | 250 | 0.095 | 12 | 9 | 19 | 19 | 28 | 26 | 10 | L | G 3/8 A | 22 | 23 | ||
- | 1 | 5 Days | 22 | 10 | 38 | 250 | 0.136 | 12 | 9 | 22 | 22 | 29 | 29 | 8 | S | G 3/8 A | 24 | 23 | ||
- | 1 | 5 Days | 27 | 12.5 | 36 | 250 | 0.158 | 15 | 13 | 22 | 21 | 30 | 28 | 12 | L | G 1/2 A | 27 | 28 | ||
- | 1 | 5 Days | 27 | 12.5 | 43 | 250 | 0.247 | 16 | 13 | 27 | 25 | 36 | 33 | 12 | S | G 1/2 A | 30 | 28 | ||
- | 1 | 5 Days | 27 | 12.5 | 40 | 250 | 0.231 | 18 | 13 | 27 | 24 | 36 | 31 | 15 | L | G 1/2 A | 32 | 28 | ||
- | 1 | 5 Days | 36 | 15.5 | 49 | 250 | 0.365 | 20 | 12 | 30 | 28 | 39 | 38 | 16 | S | G 3/4 A | 36 | 33 | ||
- | 1 | 5 Days | 36 | 15.5 | 44 | 160 | 0.315 | 22 | 13 | 30 | 28 | 36 | 35 | 19 | L | G 3/4 A | 36 | 33 | ||
- | 1 | 5 Days | 41 | 21.5 | 54 | 250 | 0.533 | 25 | 14 | 36 | 30 | 44 | 42 | 20 | S | G 1 A | 46 | 41 | ||
- | 1 | 5 Days | 41 | 21.5 | 47 | 160 | 0.486 | 28 | 15 | 36 | 31 | 44 | 38 | 24 | L | G 1 A | 41 | 41 | ||
- | 1 | 5 Days | 50 | 27.5 | 62 | 160 | 1.083 | 30 | 15 | 50 | 36 | 49 | 49 | 25 | S | G 1 1/4 A | 50 | 51 | ||
- | 1 | 5 Days | 50 | 27.5 | 59 | 160 | 1.041 | 35 | 15 | 50 | 38 | 50 | 48 | 30 | L | G 1 1/4 A | 50 | 51 | ||
- | 1 | 5 Days | 55 | 33 | 65 | 160 | 1.083 | 38 | 15 | 50 | 34 | 55 | 50 | 32 | S | G 1 1/2 A | 60 | 56 | ||
- | 1 | 5 Days | 55 | 33 | 61 | 160 | 0.992 | 42 | 15 | 50 | 38 | 52 | 49 | 36 | L | G 1 1/2 A | 60 | 56 |
Loading...
Customs tariff weight unit | kg | Scope of delivery | Without nut and ring, but including all other parts, such as seals | Order code | WEE-R |
---|---|---|---|---|---|
Surface | Cr(VI)-free | Customs tariff item number | 73079290 | Engineering material | Steel |
Customs tariff weight per | 1 | Customs tariff country of origin | DE |