Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EMA3/10X1ED71
Part Number
|
---|
EMA3/10X1ED71 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | S2 (mm) | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | S1 | L2 | Shape | L1 | Surface | T1 | Customs tariff item number | Engineering material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
250.58 € | 1 | 5 Days | - | 400 | 0.094 | 14 | 17 | 8 | B | 40 | Stainless steel | M 10×1.0 | 90269000 | Stainless steel |
Loading...
Customs tariff weight unit | kg | Scope of delivery | Includes all single parts | Order code | EMA3 |
---|---|---|---|---|---|
Customs tariff weight per | 1 | Customs tariff country of origin | PL |
This page is PARKER Test Point with Threaded Connection M 16 × 2 EMA3, part number EMA3/10X1ED71.
You can find the detail information about specifications and dimensions on part number EMA3/10X1ED71.
Part Number |
---|
EMA3/1/4ED71 |
EMA3/1/4EDCF |
EMA3/1/8ED71 |
EMA3/10X1EDCF |
EMA3/10X1OR71 |
EMA3/10X1ORCF |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | S2 (mm) | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | S1 | L2 | Shape | L1 | Surface | T1 | Customs tariff item number | Engineering material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
199.83 € | 1 | 5 Days | - | 630 | 0.103 | 19 | 19 | 12 | B | 39 | Stainless steel | G 1/4 | 84129040 | Stainless steel | ||
48.75 € | 1 | 5 Days | - | 630 | 0.08 | 19 | 19 | 12 | B | 39 | Cr(VI)-free | G 1/4 | 84129040 | Steel | ||
210.15 € | 1 | 5 Days | - | 400 | 0.08 | 14 | 17 | 8 | B | 37.5 | Stainless steel | G 1/8 | 84129040 | Stainless steel | ||
53.91 € | 1 | 5 Days | - | 400 | 0.074 | 14 | 17 | 8 | B | 40 | Cr(VI)-free | M 10×1.0 | 90269000 | Steel | ||
209.28 € | 1 | 5 Days | - | 630 | 0.069 | 11.5 | 17 | 7.5 | A | 37 | Stainless steel | M 10×1.0 | 90269000 | Stainless steel | ||
55.17 € | 1 | 5 Days | - | 630 | 0.068 | 11.5 | 17 | 7.5 | A | 37 | Cr(VI)-free | M 10×1.0 | 90269000 | Steel |