Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | S2 (mm) | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | S1 | L2 | Shape | L1 | Surface | T1 | Customs tariff item number | Engineering material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 17 | 400 | 0.129 | 26 | 27 | 14 | E | 46 | Cr(VI)-free | G 1/2 | 90269000 | Steel | ||
- | 1 | 5 Days | 17 | 400 | 0.129 | 27 | 27 | 14 | C | 46 | Cr(VI)-free | G 1/2 | 90269000 | Steel | ||
- | 1 | 5 Days | - | 400 | 0.083 | 18 | 19 | 12 | D | 39 | Cr(VI)-free | G 1/4 | 90269000 | Steel | ||
- | 1 | 5 Days | - | 630 | 0.103 | 19 | 19 | 12 | B | 39 | Stainless steel | G 1/4 | 84129040 | Stainless steel | ||
- | 1 | 5 Days | - | 630 | 0.08 | 19 | 19 | 12 | B | 39 | Cr(VI)-free | G 1/4 | 84129040 | Steel | ||
- | 1 | 5 Days | - | 400 | 0.08 | 14 | 17 | 8 | B | 37.5 | Stainless steel | G 1/8 | 84129040 | Stainless steel | ||
- | 1 | 5 Days | - | 400 | 0.068 | 14 | 17 | 8 | B | 37.5 | Cr(VI)-free | G 1/8 | 84129040 | Steel | ||
- | 1 | 5 Days | - | 400 | 0.104 | 22 | 22 | 12 | D | 40.5 | Cr(VI)-free | G 3/8 | 90269000 | Steel | ||
- | 1 | 5 Days | - | 630 | 0.117 | 22 | 22 | 12 | B | 40.5 | Stainless steel | G 3/8 | 90269000 | Stainless steel | ||
- | 1 | 5 Days | - | 630 | 0.102 | 22 | 22 | 12 | B | 40.5 | Cr(VI)-free | G 3/8 | 90269000 | Steel | ||
- | 1 | 5 Days | - | 250 | 0.068 | 9.5 | 17 | 7.5 | A | 38.5 | Cr(VI)-free | M 08×1.0 | 90269000 | Steel | ||
- | 1 | 5 Days | - | 400 | 0.07 | 14 | 17 | 8 | D | 40 | Cr(VI)-free | M 10×1.0 | 90269000 | Steel | ||
- | 1 | 5 Days | - | 400 | 0.094 | 14 | 17 | 8 | B | 40 | Stainless steel | M 10×1.0 | 90269000 | Stainless steel | ||
- | 1 | 5 Days | - | 400 | 0.074 | 14 | 17 | 8 | B | 40 | Cr(VI)-free | M 10×1.0 | 90269000 | Steel | ||
- | 1 | 5 Days | - | 630 | 0.069 | 11.5 | 17 | 7.5 | A | 37 | Stainless steel | M 10×1.0 | 90269000 | Stainless steel | ||
- | 1 | 5 Days | - | 630 | 0.068 | 11.5 | 17 | 7.5 | A | 37 | Cr(VI)-free | M 10×1.0 | 90269000 | Steel | ||
- | 1 | 5 Days | - | 400 | 0.073 | 17 | 17 | 12 | D | 38 | Cr(VI)-free | M 12 × 1.5 | 90269000 | Steel | ||
- | 1 | 5 Days | - | 630 | 0.099 | 17 | 17 | 12 | B | 38 | Stainless steel | M 12 × 1.5 | 90269000 | Stainless steel | ||
- | 1 | 5 Days | - | 630 | 0.078 | 17 | 17 | 12 | B | 38 | Cr(VI)-free | M 12 × 1.5 | 90269000 | Steel | ||
- | 1 | 5 Days | - | 400 | 0.1 | 19 | 19 | 12 | B | 39 | Stainless steel | M 14 × 1.5 | 90269000 | Stainless steel | ||
- | 1 | 5 Days | - | 400 | 0.084 | 19 | 19 | 12 | B | 39 | Cr(VI)-free | M 14 × 1.5 | 90269000 | Steel | ||
- | 1 | 5 Days | - | 630 | 0.083 | 18.8 | 19 | 11 | F | 39.5 | Cr(VI)-free | M 14 × 1.5 | 90269000 | Steel | ||
- | 1 | 5 Days | - | 400 | 0.099 | 21 | 22 | 12 | D | 40 | Cr(VI)-free | M 16 × 1.5 | 90269000 | Steel |
Loading...
Customs tariff weight unit | kg | Scope of delivery | Includes all single parts | Order code | EMA3 |
---|---|---|---|---|---|
Customs tariff weight per | 1 | Customs tariff country of origin | PL |