PARKER Test Point Pressure Gage Connector with M 16×2 Threaded Connection MAV-MA3

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MAV1/2MA371

Part Number
MAV1/2MA371
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

1 5 Days

Loading...

  1. 1

Basic information

S2(mm) 19 Customs tariff weight(kg) 0.136 Customs tariff weight unit kg
S1 27 Order code MAV-MA3 L2 12
L1 64 Surface Stainless steel T1 G 1/2
Customs tariff item number 73072910 Engineering material Stainless steel Customs tariff weight per 1
Customs tariff country of origin PL

This page is PARKER Test Point Pressure Gage Connector with M 16×2 Threaded Connection MAV-MA3, part number MAV1/2MA371.
You can find the detail information about specifications and dimensions on part number MAV1/2MA371.

Tech Support