Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | S2 (mm) | Customs tariff weight (kg) | External pipe diameter D1 | L4 | Scope of delivery | S1 | L2 | L3 | L1 | D3 | T | Customs tariff country of origin | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
36.66 € | 1 | 9 Days | 14 | 0.038 | 6 | 35 | Complete, with nut and ring | 17 | 20 | 12 | 27 | 4 | R 1/4 tap. | DE | ||
34.02 € | 1 | 5 Days | 14 | 0.024 | 6 | 35 | Body only without nut, ring, seals or other parts | 17 | 20 | 12 | 27 | 4 | R 1/4 tap. | DE | ||
22.29 € | 1 | 9 Days | 14 | 0.023 | 6 | 30 | Complete, with nut and ring | 12 | 15 | 8 | 22 | 4 | R 1/8 tap. | PL | ||
19.55 € | 1 | 5 Days | 14 | 0.012 | 6 | 30 | Body only without nut, ring, seals or other parts | 12 | 15 | 8 | 22 | 4 | R 1/8 tap. | PL | ||
9.80 € | 1 | 9 Days | 17 | 0.039 | 8 | 35 | Complete, with nut and ring | 17 | 20 | 12 | 27 | 6 | R 1/4 tap. | PL | ||
6.91 € | 1 | 5 Days | 17 | 0.023 | 8 | 35 | Body only without nut, ring, seals or other parts | 17 | 20 | 12 | 27 | 6 | R 1/4 tap. | PL | ||
21.38 € | 1 | 9 Days | 19 | 0.045 | 10 | 36 | Complete, with nut and ring | 17 | 21 | 12 | 28 | 7 | R 1/4 tap. | PL | ||
18.17 € | 1 | 5 Days | 19 | 0.024 | 10 | 36 | Body only without nut, ring, seals or other parts | 17 | 21 | 12 | 28 | 7 | R 1/4 tap. | PL | ||
22.75 € | 1 | 9 Days | 22 | 0.082 | 12 | 39 | Complete, with nut and ring | 24 | 24 | 14 | 31 | 10 | R 1/2 tap. | DE | ||
18.58 € | 1 | 5 Days | 22 | 0.053 | 12 | 39 | Body only without nut, ring, seals or other parts | 24 | 24 | 14 | 31 | 10 | R 1/2 tap. | DE | ||
18.58 € | 1 | 9 Days | 22 | 0.057 | 12 | 37 | Complete, with nut and ring | 19 | 22 | 12 | 29 | 7 | R 1/4 tap. | DE | ||
14.52 € | 1 | 5 Days | 22 | 0.029 | 12 | 37 | Body only without nut, ring, seals or other parts | 19 | 22 | 12 | 29 | 7 | R 1/4 tap. | DE | ||
11.20 € | 1 | 9 Days | 22 | 0.061 | 12 | 37 | Complete, with nut and ring | 19 | 22 | 12 | 29 | 9 | R 3/8 tap. | PL | ||
7.15 € | 1 | 5 Days | 22 | 0.033 | 12 | 37 | Body only without nut, ring, seals or other parts | 19 | 22 | 12 | 29 | 9 | R 3/8 tap. | PL | ||
33.78 € | 1 | 5 Days | 27 | 0.049 | 15 | 38 | Body only without nut, ring, seals or other parts | 24 | 23 | 12 | 30 | 9 | R 3/8 tap. | DE | ||
26.92 € | 1 | 5 Days | 32 | 0.064 | 18 | 42 | Body only without nut, ring, seals or other parts | 27 | 25.5 | 14 | 33 | 14 | R 1/2 tap. | DE |
Loading...
PN bar | 315 | Customs tariff weight unit | kg | Order code | GE-R(KEG) |
---|---|---|---|---|---|
Surface | Cr(VI)-free | Model series | L | Customs tariff item number | 73079910 |
Engineering material | Steel | Customs tariff weight per | 1 |