Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GE06LR1/4KEGCF
Part Number
|
---|
GE06LR1/4KEGCF |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | S2 (mm) | Customs tariff weight (kg) | External pipe diameter D1 | L4 | Scope of delivery | S1 | L2 | L3 | L1 | D3 | T | Customs tariff country of origin | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
36.66 € | 1 | 9 Days | 14 | 0.038 | 6 | 35 | Complete, with nut and ring | 17 | 20 | 12 | 27 | 4 | R 1/4 tap. | DE |
Loading...
PN bar | 315 | Customs tariff weight unit | kg | Order code | GE-R(KEG) |
---|---|---|---|---|---|
Surface | Cr(VI)-free | Model series | L | Customs tariff item number | 73079910 |
Engineering material | Steel | Customs tariff weight per | 1 |
This page is PARKER Male Stud Connector GE-R(KEG), part number GE06LR1/4KEGCF.
You can find the detail information about specifications and dimensions on part number GE06LR1/4KEGCF.
Part Number |
---|
GE06LR1/4KEGCFX |
GE06LR1/8KEGCF |
GE06LR1/8KEGCFX |
GE08LR1/4KEGCF |
GE08LR1/4KEGCFX |
GE10LR1/4KEGCF |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | S2 (mm) | Customs tariff weight (kg) | External pipe diameter D1 | L4 | Scope of delivery | S1 | L2 | L3 | L1 | D3 | T | Customs tariff country of origin |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34.02 € | 1 | 5 Days | 14 | 0.024 | 6 | 35 | Body only without nut, ring, seals or other parts | 17 | 20 | 12 | 27 | 4 | R 1/4 tap. | DE | ||
22.29 € | 1 | 9 Days | 14 | 0.023 | 6 | 30 | Complete, with nut and ring | 12 | 15 | 8 | 22 | 4 | R 1/8 tap. | PL | ||
19.55 € | 1 | 5 Days | 14 | 0.012 | 6 | 30 | Body only without nut, ring, seals or other parts | 12 | 15 | 8 | 22 | 4 | R 1/8 tap. | PL | ||
9.80 € | 1 | 9 Days | 17 | 0.039 | 8 | 35 | Complete, with nut and ring | 17 | 20 | 12 | 27 | 6 | R 1/4 tap. | PL | ||
6.91 € | 1 | 5 Days | 17 | 0.023 | 8 | 35 | Body only without nut, ring, seals or other parts | 17 | 20 | 12 | 27 | 6 | R 1/4 tap. | PL | ||
21.38 € | 1 | 9 Days | 19 | 0.045 | 10 | 36 | Complete, with nut and ring | 17 | 21 | 12 | 28 | 7 | R 1/4 tap. | PL |