PARKER Male Stud Connector GE-UNF / UN (GE12L3/4UNFCF)

PARKER Male Stud Connector GE-UNF / UN GE12L3/4UNFCF

Product Details:

Manufacturer part number: GE12L3/4UNFCF

Brand: PARKER HANNIFIN

Price: 55.48

Delivery time: 3 Days


Technical Data:

S2: 22 mm

D4: -

PN bar: 315

Customs tariff weight: 0.086 kg

External pipe diameter D1: 12


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE12L3/4UNFCF

Part Number
GE12L3/4UNFCF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
S2
(mm)
D4 PN bar Customs tariff weight
(kg)
External pipe diameter D1 L4 Scope of delivery S1 L2 L3 L1 D3 Model series T Customs tariff country of origin

55.48 €

1 3 Days 22-3150.0861228Complete, with nut and ring2413113110L3/4–16UNF-2APL

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Order code GE-UNF/UN Surface Cr(VI)-free
Customs tariff item number 73079910 Engineering material Steel Customs tariff weight per 1

This page is PARKER Male Stud Connector GE-UNF / UN, part number GE12L3/4UNFCF.
You can find the detail information about specifications and dimensions on part number GE12L3/4UNFCF.

Variation of this product

Part Number
GE08S7/16UNFOMDCF
GE10L7/16UNFCF
GE10S9/16UNFOMDCF
GE12L3/4UNFOMDCF
GE12L7/8UNFOMDCF
GE12L9/16UNFOMDCF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
S2
(mm)
D4 PN bar Customs tariff weight
(kg)
External pipe diameter D1 L4 Scope of delivery S1 L2 L3 L1 D3 Model series T Customs tariff country of origin

40.17 €

1 5 Days 19-6300.033830Without nut and ring, but including all other parts, such as seals171311314S7/16-20UNF-2ADE

44.20 €

1 5 Days 19-3150.0441026Complete, with nut and ring17119275L7/16-20UNF-2ADE

44.54 €

1 5 Days 22-6300.0421031Without nut and ring, but including all other parts, such as seals1912.512326S9/16–18UNF-2ADE

51.25 €

1 5 Days 22-3150.0521228Without nut and ring, but including all other parts, such as seals2413113110L3/4-16UNF-2ADE

58.43 €

1 5 Days 22-3150.0821229Without nut and ring, but including all other parts, such as seals2714.312.73410L7/8–14UNF-2ADE

41.42 €

1 5 Days 22-3150.0311226Without nut and ring, but including all other parts, such as seals191110287L9/16-18UNF-2APL

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360