Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Delivery | PN (bar) | S2 (mm) | D4 | L5 | L7 | Customs tariff weight (kg) | External pipe diameter D1 | L4 | S1 | L2 | L3 | L1 | D3 | Surface | Model series | T | L6 | Customs tariff item number | D6 | S3 | Engineering material | D5 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
68.55 € | 1 | 5 Days | Nut and ring not included; All other parts, e.g. seals, included | 315 | 17 | 4.5 | 24 | 2.5 | 0.058 | 6 | 8 | 17 | 12 | 10.5 | 19 | 4 | Cr(VI)-free | L | G 1/8 A | 27 | 73079910 | - | 14 | Steel | 14.9 | ||
73.82 € | 1 | 5 Days | Nut and ring not included; All other parts, e.g. seals, included | 315 | 19 | 6 | 30 | 3 | 0.108 | 8 | 12 | 22 | 14.5 | 14 | 21.5 | 6 | Cr(VI)-free | L | G 1/4 A | 29 | 73079910 | - | 17 | Steel | 18.9 | ||
628.32 € | 1 | 5 Days | Nut and ring not included; All other parts, e.g. seals, included | 400 | 19 | 6 | 30 | 3 | 0.123 | 8 | 12 | 22 | 16.5 | 14 | 23.5 | 5 | Stainless steel | S | G 1/4 A | 31 | 73072910 | 22 | 19 | Stainless steel | - | ||
89.23 € | 1 | 5 Days | Nut and ring not included; All other parts, e.g. seals, included | 400 | 19 | 6 | 30 | 3 | 0.121 | 8 | 12 | 22 | 16.5 | 14 | 23.5 | 5 | Cr(VI)-free | S | G 1/4 A | 31 | 73079910 | - | 19 | Steel | 18.9 | ||
401.48 € | 1 | 5 Days | Nut and ring not included; All other parts, e.g. seals, included | 315 | 19 | 6 | 30 | 3 | 0.112 | 10 | 12 | 22 | 15.5 | 14 | 22.5 | 8 | Stainless steel | L | G 1/4 A | 30 | 73072910 | 22 | 19 | Stainless steel | - | ||
91.75 € | 1 | 5 Days | Complete, including nut and ring | 315 | 19 | 6 | 30 | 3 | 0.152 | 10 | 12 | 22 | 15.5 | 14 | 22.5 | 8 | Cr(VI)-free | L | G 1/4 A | 30 | 73079910 | - | 19 | Steel | 18.9 | ||
84.09 € | 1 | 5 Days | Nut and ring not included; All other parts, e.g. seals, included | 315 | 19 | 6 | 30 | 3 | 0.116 | 10 | 12 | 22 | 15.5 | 14 | 22.5 | 8 | Cr(VI)-free | L | G 1/4 A | 30 | 73079910 | - | 19 | Steel | 18.9 | ||
521.85 € | 1 | 5 Days | Nut and ring not included; All other parts, e.g. seals, included | 315 | 24 | 7.5 | 36 | 3 | 0.197 | 12 | 12 | 27 | 18 | 16.5 | 25 | 10 | Stainless steel | L | G 3/8 A | 33 | 73072910 | 27 | 22 | Stainless steel | - | ||
93.11 € | 1 | 5 Days | Nut and ring not included; All other parts, e.g. seals, included | 315 | 24 | 7.5 | 36 | 3 | 0.192 | 12 | 12 | 27 | 18 | 16.5 | 25 | 10 | Cr(VI)-free | L | G 3/8 A | 33 | 73079910 | - | 22 | Steel | 21.9 | ||
244.65 € | 1 | 5 Days | Nut and ring not included; All other parts, e.g. seals, included | 400 | 24 | 7.5 | 36 | 3 | 0.21 | 12 | 12 | 27 | 18.5 | 16.5 | 26 | 8 | Stainless steel | S | G 3/8 A | 35 | 73072910 | 27 | 24 | Stainless steel | - | ||
894.94 € | 1 | 5 Days | Nut and ring not included; All other parts, e.g. seals, included | 315 | 30 | 11 | 45 | 4.5 | 0.364 | 15 | 14 | 32 | 21.5 | 21.5 | 28.5 | 12 | Stainless steel | L | G 1/2 A | 37 | 73072910 | 32 | 27 | Stainless steel | - | ||
807.74 € | 1 | 5 Days | EO-2 complete fitting including nut and ring | 315 | 30 | 11 | 45 | 4.5 | 0.429 | 15 | 14 | 32 | 21.5 | 21.5 | 28.5 | 12 | Stainless steel | L | G 1/2 A | 37 | 73072910 | 32 | 27 | Stainless steel | - | ||
1,610.45 € | 1 | 5 Days | Nut and ring not included; All other parts, e.g. seals, included | 315 | 30 | 11 | 45 | 4.5 | 0.356 | 16 | 14 | 32 | 22 | 21.5 | 30.5 | 12 | Stainless steel | S | G 1/2 A | 40 | 73072910 | 32 | 30 | Stainless steel | - | ||
170.14 € | 1 | 5 Days | Nut and ring not included; All other parts, e.g. seals, included | 315 | 30 | 11 | 45 | 4.5 | 0.349 | 16 | 14 | 32 | 22 | 21.5 | 30.5 | 12 | Cr(VI)-free | S | G 1/2 A | 40 | 73079910 | - | 30 | Steel | 26.9 | ||
1,113.40 € | 1 | 5 Days | Complete, including nut and ring | 315 | 30 | 11 | 45 | 4.5 | 0.473 | 18 | 14 | 32 | 21 | 21.5 | 28.5 | 15 | Stainless steel | L | G 1/2 A | 37 | 73072910 | 32 | 32 | Stainless steel | - | ||
1,755.97 € | 1 | 5 Days | Nut and ring not included; All other parts, e.g. seals, included | 315 | 36 | 17 | 53 | 3.5 | 0.636 | 20 | 16 | 41 | 26.5 | 24 | 37 | 16 | Stainless steel | S | G 3/4 A | 48 | 73072910 | 41 | 36 | Stainless steel | - | ||
325.62 € | 1 | 5 Days | Nut and ring not included; All other parts, e.g. seals, included | 315 | 36 | 17 | 53 | 3.5 | 0.62 | 20 | 16 | 41 | 26.5 | 24 | 37 | 16 | Cr(VI)-free | S | G 3/4 A | 48 | 73079910 | - | 36 | Steel | 32.9 | ||
- | 1 | 5 Days | Nut and ring not included; All other parts, e.g. seals, included | 250 | 46 | 21 | 66 | 3.5 | 1.129 | 25 | 18 | 50 | 31.5 | 30.5 | 43.5 | 20 | Stainless steel | S | G 1 A | 56 | 73072910 | 46 | 46 | Stainless steel | - | ||
2,752.62 € | 1 | 5 Days | Complete, including nut and ring | 160 | 46 | 21 | 66 | 3.5 | 1.34 | 28 | 18 | 50 | 32 | 30.5 | 39.5 | 24 | Stainless steel | L | G 1 A | 49 | 73072910 | 46 | 41 | Stainless steel | - | ||
433.51 € | 1 | 5 Days | Nut and ring not included; All other parts, e.g. seals, included | 160 | 46 | 21 | 66 | 3.5 | 1.09 | 28 | 18 | 50 | 32 | 30.5 | 39.5 | 24 | Cr(VI)-free | L | G 1 A | 49 | 73079910 | - | 41 | Steel | 39.9 |
Loading...
Customs tariff weight unit | kg | Order code | TH-R-KDS | Customs tariff weight per | 1 |
---|---|---|---|---|---|
Customs tariff country of origin | DE |
Configure
Basic Attributes
Delivery
PN (bar)
S2(mm)
D4
L5
L7
Customs tariff weight(kg)
External pipe diameter D1
L4
S1
L2
L3
L1
D3
Surface
Model series
T
L6
Customs tariff item number
D6
S3
Engineering material
D5
Filter by standard shipping days
Optional Attributes