Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
WE04LLM71 |
WE06LLM71 |
WE06LM71 |
WE06LM71X |
WE06SM71 |
WE08LLM71 |
WE08LM71 |
WE10LM71 |
WE10LM71X |
WE10SM71 |
WE10SM71X |
WE12LM71 |
WE12SM71X |
WE18LM71X |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | S2 (mm) | D4 | L5 | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | L4 | Scope of delivery | S1 | L2 | L3 | L1 | D3 | Model series | T | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 10 | 3.5 | 21 | 100 | 0.014 | 4 | 8 | Complete, with nut and ring | 9 | 11 | 17 | 15 | 3 | LL | M 08 × 1.0 tap. | ||
- | 1 | 5 Days | 12 | 4.5 | 21 | 100 | 0.019 | 6 | 8 | Complete, with nut and ring | 9 | 9.5 | 17 | 15 | 4.5 | LL | M 10 × 1.0 tap. | ||
- | 1 | 5 Days | 14 | 4 | 27 | 315 | 0.038 | 6 | 8 | Complete, with nut and ring | 12 | 12 | 20 | 19 | 4 | L | M 10 × 1.0 tap. | ||
- | 1 | 5 Days | 14 | 4 | 27 | 315 | 0.022 | 6 | 8 | Body only without nut, ring, seals or other parts | 12 | 12 | 20 | 19 | 4 | L | M 10 × 1.0 tap. | ||
- | 1 | Quote | 17 | 4 | 31 | 400 | 0.054 | 6 | 12 | Complete, with nut and ring | 12 | 16 | 26 | 23 | 4 | S | M 12 × 1.5 tap. | ||
- | 10 | 5 Days | 14 | 6 | 23 | 100 | 0.024 | 8 | 8 | Complete, with nut and ring | 12 | 11.5 | 20 | 17 | 6 | LL | M 10 × 1.0 tap. | ||
- | 1 | 5 Days | 17 | 6 | 29 | 315 | 0.044 | 8 | 12 | Complete, with nut and ring | 12 | 14 | 26 | 21 | 6 | L | M 12 × 1.5 tap. | ||
- | 1 | 5 Days | 19 | 7 | 30 | 315 | 0.059 | 10 | 12 | Complete, with nut and ring | 14 | 15 | 27 | 22 | 8 | L | M 14 × 1.5 tap. | ||
- | 1 | 5 Days | 19 | 7 | 30 | 315 | 0.038 | 10 | 12 | Body only without nut, ring, seals or other parts | 14 | 15 | 27 | 22 | 8 | L | M 14 × 1.5 tap. | ||
- | 1 | 5 Days | 22 | 7 | 34 | 400 | 0.094 | 10 | 12 | Complete, with nut and ring | 17 | 17.5 | 28 | 25 | 7 | S | M 16 × 1.5 tap. | ||
- | 1 | Quote | 22 | 7 | 34 | 400 | 0.062 | 10 | 12 | Body only without nut, ring, seals or other parts | 17 | 17.5 | 28 | 25 | 7 | S | M 16 × 1.5 tap. | ||
- | 1 | 5 Days | 22 | 9 | 32 | 315 | 0.076 | 12 | 12 | Complete, with nut and ring | 17 | 17 | 28 | 24 | 10 | L | M 16 × 1.5 tap. | ||
- | 1 | 5 Days | 24 | 8 | 38 | 400 | 0.079 | 12 | 12 | Body only without nut, ring, seals or other parts | 17 | 21.5 | 28 | 29 | 8 | S | M 18 × 1.5 tap. | ||
- | 1 | 5 Days | 32 | 14 | 40 | 315 | 0.121 | 18 | 14 | Body only without nut, ring, seals or other parts | 24 | 23 | 36 | 31 | 15 | L | M 22 × 1.5 tap. |
Loading...
Customs tariff weight unit | kg | Order code | WE-M (KEG) | Surface | Stainless steel |
---|---|---|---|---|---|
Customs tariff item number | 73072290 | Engineering material | Stainless steel | Customs tariff weight per | 1 |
Customs tariff country of origin | DE |