Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | L1 | Surface | Model series | Customs tariff item number | Engineering material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 100 | 0 | 4 | 6 | Stainless steel | LL | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 63 | 0 | 4 | 6 | Brass | LL | 74122000 | Brass | ||
- | 1 | 3 Days | 100 | 0 | 4 | 6 | Cr(VI)-free | LL | 73079910 | Steel | ||
- | 1 | 5 Days | 100 | 0.001 | 6 | 7 | Stainless steel | LL | 73072910 | Stainless steel | ||
- | 1 | 9 Days | 63 | 0.001 | 6 | 7 | Brass | LL | 74122000 | Brass | ||
- | 1 | 9 Days | 100 | 0.001 | 6 | 7 | Cr(VI)-free | LL | 73079910 | Steel | ||
- | 1 | 9 Days | 200 | 0.002 | 6 | 9.5 | Brass | L | 74122000 | Brass | ||
- | 1 | 5 Days | 100 | 0.001 | 8 | 7 | Stainless steel | LL | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 63 | 0.001 | 8 | 7 | Brass | LL | 74122000 | Brass | ||
- | 1 | 9 Days | 100 | 0.001 | 8 | 7 | Cr(VI)-free | LL | 73079980 | Steel | ||
- | 1 | 5 Days | 200 | 0.002 | 8 | 9 | Brass | L | 74122000 | Brass | ||
- | 1 | 5 Days | 63 | 0.002 | 10 | 7 | Brass | LL | 74122000 | Brass | ||
- | 1 | 3 Days | 100 | 0.001 | 10 | 7 | Cr(VI)-free | LL | 73079910 | Steel | ||
- | 1 | 5 Days | 200 | 0.003 | 10 | 10 | Brass | L | 74122000 | Brass | ||
- | 1 | 5 Days | 63 | 0.002 | 12 | 7.5 | Brass | LL | 74122000 | Brass | ||
- | 1 | 5 Days | 100 | 0.002 | 12 | 7.5 | Cr(VI)-free | LL | 73079910 | Steel | ||
- | 1 | 5 Days | 200 | 0.004 | 12 | 10 | Brass | L | 74122000 | Brass | ||
- | 1 | 5 Days | 400 | 0.004 | 14 | 10 | Brass | S | 74122000 | Brass | ||
- | 1 | 5 Days | 200 | 0.005 | 15 | 10 | Brass | L | 74122000 | Brass | ||
- | 1 | 5 Days | 250 | 0.006 | 16 | 10.5 | Brass | S | 74122000 | Brass | ||
- | 1 | 5 Days | 200 | 0.006 | 18 | 10 | Brass | L | 74122000 | Brass | ||
- | 1 | 5 Days | 250 | 0.01 | 20 | 12.5 | Brass | S | 74122000 | Brass | ||
- | 1 | 5 Days | 100 | 0.007 | 22 | 10.5 | Brass | L | 74122000 | Brass | ||
- | 1 | 5 Days | 250 | 0.013 | 25 | 12.5 | Brass | S | 74122000 | Brass | ||
- | 1 | 5 Days | 100 | 0.01 | 28 | 10.5 | Brass | L | 74122000 | Brass | ||
- | 1 | 5 Days | 250 | 0.018 | 30 | 13 | Brass | S | 74122000 | Brass | ||
- | 1 | 5 Days | 100 | 0.021 | 35 | 13 | Brass | L | 74122000 | Brass | ||
- | 1 | 5 Days | 200 | 0.025 | 38 | 13.5 | Brass | S | 74122000 | Brass | ||
- | 1 | 5 Days | 100 | 0.025 | 42 | 13.5 | Brass | L | 74122000 | Brass |
Loading...
Customs tariff weight unit | kg | Scope of delivery | Body only without nut, ring, seals or other parts | Order code | D |
---|---|---|---|---|---|
Customs tariff weight per | 1 | Customs tariff country of origin | DE |