PARKER Functional Nut FM EO2 (FM08S71)

PARKER Functional Nut FM EO2 FM08S71

Product Details:

Manufacturer part number: FM08S71

Brand: PARKER HANNIFIN

Price: 40.89

Delivery time: 5 Days


Technical Data:

Pipe outside diameter D1: 8

PN bar: 630

Customs tariff weight: 0.026 kg

Scope of delivery: Complete with seal

S1: 19


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FM08S71

Part Number
FM08S71
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pipe outside diameter D1 PN bar Customs tariff weight
(kg)
Scope of delivery S1 L1 Surface Model series T1 Customs tariff item number Engineering material

40.89 €

1 5 Days 86300.026Complete with seal1916.5Stainless steelSM 16×1.573181639Stainless steel

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Order code FM Customs tariff weight per 1
Customs tariff country of origin DE

This page is PARKER Functional Nut FM EO2, part number FM08S71.
You can find the detail information about specifications and dimensions on part number FM08S71.

Variation of this product

Part Number
FM06LCF
FM06LCFBP
FM06LLCF
FM08SCF
FM10L71
FM10LCF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pipe outside diameter D1 PN bar Customs tariff weight
(kg)
Scope of delivery S1 L1 Surface Model series T1 Customs tariff item number Engineering material

6.43 €

1 3 Days 65000.012Complete with seal1414.5Cr(VI)-freeLM 12×1.573181692Steel

6.31 €

1 5 Days 65000.012Body only without nut, ring, seals or other parts1414.5Cr(VI)-freeLM 12×1.573181692Steel

7.02 €

1 9 Days 6-0.007Complete with seal1211.5Cr(VI)-freeLLM 10×1.073181692Steel

7.58 €

1 3 Days 88000.025Complete with seal1916.5Cr(VI)-freeSM 16×1.573181699Steel

40.89 €

1 5 Days 103150.024Complete with seal1915.5Stainless steelLM 16×1.573181639Stainless steel

8.43 €

1 3 Days 105000.022Complete with seal1915.5Cr(VI)-freeLM 16×1.573181699Steel

Tech Support