Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KOR15/12LCF
Part Number
|
---|
KOR15/12LCF |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | S2 (mm) | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | Scope of delivery | S1 | L2 | L3 | L1 | D3 | Surface | Model series | D2 | Customs tariff item number | S3 | Engineering material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 27 | 315 | 0.099 | 15 | Complete, with nut and ring | - | 24.5 | 39 | 31.5 | 10 | Cr(VI)-free | L | 12 | 73079290 | 22 | Steel |
Loading...
Customs tariff weight unit | kg | Order code | KOR | Customs tariff weight per | 1 |
---|---|---|---|---|---|
Customs tariff country of origin | DE |
This page is PARKER Cone Reducer KOR, part number KOR15/12LCF.
You can find the detail information about specifications and dimensions on part number KOR15/12LCF.
Part Number |
---|
KOR08/06LOMD71 |
KOR10/06L71 |
KOR10/06LCF |
KOR15/12LMS |
KOR15/12LOMD71 |
KOR15/12LOMDCF |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | S2 (mm) | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | Scope of delivery | S1 | L2 | L3 | L1 | D3 | Surface | Model series | D2 | Customs tariff item number | S3 | Engineering material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 17 | 315 | 0.032 | 8 | Without nut and ring, but including all other parts, such as seals | 12 | 26.5 | 41 | 33.5 | 4 | Stainless steel | L | 6 | 73072910 | 14 | Stainless steel | ||
- | 1 | 5 Days | 19 | 315 | 0.053 | 10 | Complete, with nut and ring | 12 | 27.5 | 42 | 34.5 | 4 | Stainless steel | L | 6 | 73072910 | 14 | Stainless steel | ||
- | 1 | 5 Days | 19 | 315 | 0.047 | 10 | Complete, with nut and ring | - | 23.5 | 38 | 30.5 | 4 | Cr(VI)-free | L | 6 | 73079290 | 14 | Steel | ||
- | 1 | 5 Days | 27 | 200 | 0.105 | 15 | Complete, with nut and ring | - | 24.5 | 39 | 31.5 | 10 | Brass | L | 12 | 74122000 | 22 | Brass | ||
- | 1 | 5 Days | 27 | 315 | 0.085 | 15 | Without nut and ring, but including all other parts, such as seals | 19 | 32 | 47 | 39 | 10 | Stainless steel | L | 12 | 73072910 | 22 | Stainless steel | ||
- | 1 | 5 Days | 27 | 315 | 0.07 | 15 | Without nut and ring, but including all other parts, such as seals | - | 24.5 | 39 | 31.5 | 10 | Cr(VI)-free | L | 12 | 73079290 | 22 | Steel |