Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
T30S71
Part Number
|
---|
T30S71 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | S2 (mm) | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | Scope of delivery | S1 | L2 | L3 | L1 | D3 | Surface | Model series | Customs tariff item number | Engineering material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
906.86 € | 1 | 5 Days | 50 | 400 | 1.501 | 30 | Complete, with nut and ring | 41 | 35.5 | 62 | 49 | 25 | Stainless steel | S | 73072910 | Stainless steel |
Loading...
Customs tariff weight unit | kg | Order code | T | Customs tariff weight per | 1 |
---|---|---|---|---|---|
Customs tariff country of origin | DE |
This page is PARKER T-Fitting T, part number T30S71.
You can find the detail information about specifications and dimensions on part number T30S71.
Part Number |
---|
T06LL71X |
T06LLMS |
T06LMS |
T30S71X |
T30SCFX |
T30SMS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | S2 (mm) | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | Scope of delivery | S1 | L2 | L3 | L1 | D3 | Surface | Model series | Customs tariff item number | Engineering material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
75.12 € | 1 | 5 Days | 12 | 100 | 0.012 | 6 | Body only without nut, ring, seals or other parts | 9 | 9.5 | 21 | 15 | 4.5 | Stainless steel | LL | 73072910 | Stainless steel | ||
248.03 € | 1 | 5 Days | 12 | 63 | 0.043 | 6 | Complete, with nut and ring | 9 | 9.5 | 21 | 15 | 4.5 | Brass | LL | 74122000 | Brass | ||
59.77 € | 1 | 5 Days | 14 | 200 | 0.075 | 6 | Complete, with nut and ring | 12 | 12 | 27 | 19 | 4 | Brass | L | 74122000 | Brass | ||
551.52 € | 1 | 5 Days | 50 | 400 | 0.74 | 30 | Body only without nut, ring, seals or other parts | 41 | 35.5 | 62 | 49 | 25 | Stainless steel | S | 73072910 | Stainless steel | ||
116.28 € | 1 | 5 Days | 50 | 420 | 0.752 | 30 | Body only without nut, ring, seals or other parts | 41 | 35.5 | 62 | 49 | 25 | Cr(VI)-free | S | 73079910 | Steel | ||
- | 1 | 5 Days | 50 | 250 | 1.494 | 30 | Complete, with nut and ring | 41 | 35.5 | 62 | 49 | 25 | Brass | S | 74122000 | Brass |