Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
T22L71X
Part Number
|
---|
T22L71X |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | S2 (mm) | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | Scope of delivery | S1 | L2 | L3 | L1 | D3 | Surface | Model series | Customs tariff item number | Engineering material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 36 | 160 | 0.196 | 22 | Body only without nut, ring, seals or other parts | 27 | 27.5 | 44 | 35 | 19 | Stainless steel | L | 73072910 | Stainless steel |
Loading...
Customs tariff weight unit | kg | Order code | T | Customs tariff weight per | 1 |
---|---|---|---|---|---|
Customs tariff country of origin | DE |
This page is PARKER T-Fitting T, part number T22L71X.
You can find the detail information about specifications and dimensions on part number T22L71X.
Part Number |
---|
T06LL71X |
T06LLMS |
T06LMS |
T22LMS |
T22ZL71 |
T25S71 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | S2 (mm) | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | Scope of delivery | S1 | L2 | L3 | L1 | D3 | Surface | Model series | Customs tariff item number | Engineering material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 12 | 100 | 0.012 | 6 | Body only without nut, ring, seals or other parts | 9 | 9.5 | 21 | 15 | 4.5 | Stainless steel | LL | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 12 | 63 | 0.043 | 6 | Complete, with nut and ring | 9 | 9.5 | 21 | 15 | 4.5 | Brass | LL | 74122000 | Brass | ||
- | 1 | 5 Days | 14 | 200 | 0.075 | 6 | Complete, with nut and ring | 12 | 12 | 27 | 19 | 4 | Brass | L | 74122000 | Brass | ||
- | 1 | 5 Days | 36 | 100 | 0.508 | 22 | Complete, with nut and ring | 27 | 27.5 | 44 | 35 | 19 | Brass | L | 74122000 | Brass | ||
- | 1 | 5 Days | 36 | 160 | 0.52 | 22 | EO-2 complete fitting including nut and ring | 27 | 27.5 | 44 | 35 | 19 | Stainless steel | L | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 46 | 400 | 1.156 | 25 | Complete, with nut and ring | 36 | 30 | 54 | 42 | 20 | Stainless steel | S | 73072910 | Stainless steel |