Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EVGE16SREDCF
Part Number
|
---|
EVGE16SREDCF |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pipe outside diameter D1 | S2 (mm) | D4 | PN bar | Customs tariff weight (kg) | S1 | L2 | L1 | D3 | Surface | Model series | T | Customs tariff item number | Engineering material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 16 | 30 | 27 | 400 | 0.158 | 27 | 14 | 37 | 11.5 | Cr(VI)-free | S | G 1/2 A | 73079290 | Steel |
Loading...
Customs tariff weight unit | kg | Scope of delivery | Complete, with nut and ring | Order code | EVGE-R-ED |
---|---|---|---|---|---|
Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is PARKER Straight Screw-In Connector with Shaft EVGE-R-ED, part number EVGE16SREDCF.
You can find the detail information about specifications and dimensions on part number EVGE16SREDCF.
Part Number |
---|
EVGE08LREDMS |
EVGE10LREDMS |
EVGE12LREDCF |
EVGE18LREDCF |
EVGE20SREDCF |
EVGE22LREDCF |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pipe outside diameter D1 | S2 (mm) | D4 | PN bar | Customs tariff weight (kg) | S1 | L2 | L1 | D3 | Surface | Model series | T | Customs tariff item number | Engineering material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 8 | 17 | 19 | 200 | 0.06 | 19 | 12 | 29.5 | 4.5 | Brass | L | G 1/4 A | 74122000 | Brass | ||
- | 1 | 5 Days | 10 | 19 | 19 | 200 | 0.05 | 19 | 12 | 27.5 | 7 | Brass | L | G 1/4 A | 74122000 | Brass | ||
- | 1 | 5 Days | 12 | 22 | 22 | 315 | 0.087 | 22 | 12 | 34 | 7.5 | Cr(VI)-free | L | G 3/8 A | 73079290 | Steel | ||
- | 1 | 5 Days | 18 | 32 | 27 | 315 | 0.132 | 27 | 14 | 31.5 | 14 | Cr(VI)-free | L | G 1/2 A | 73079290 | Steel | ||
- | 1 | 5 Days | 20 | 36 | 32 | 400 | 0.254 | 32 | 16 | 43 | 15.5 | Cr(VI)-free | S | G 3/4 A | 73079290 | Steel | ||
- | 1 | 5 Days | 22 | 36 | 32 | 160 | 0.183 | 32 | 16 | 32.5 | 18 | Cr(VI)-free | L | G 3/4 A | 73079290 | Steel |