Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EL42L71
Part Number
|
---|
EL42L71 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Delivery | PN (bar) | S2 (mm) | Customs tariff weight (kg) | External pipe diameter D1 | L4 | S1 | L2 | L3 | L1 | D3 | Surface | Model series | Customs tariff item number | Engineering material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,675.75 € | 1 | 5 Days | Complete, including nut and ring | 160 | 60 | 1.524 | 42 | 63 | 50 | 40 | 56 | 51 | 36 | Stainless steel | L | 73072910 | Stainless steel |
Loading...
Customs tariff weight unit | kg | Order code | EL | Customs tariff weight per | 1 |
---|---|---|---|---|---|
Customs tariff country of origin | DE |
This page is PARKER Swivel Nut Run Tee EL, part number EL42L71.
You can find the detail information about specifications and dimensions on part number EL42L71.
Configure
Basic Attributes
Delivery
PN (bar)
S2(mm)
Customs tariff weight(kg)
External pipe diameter D1
L4
S1
L2
L3
L1
D3
Surface
Model series
Customs tariff item number
Engineering material
Filter by standard shipping days
Optional Attributes
Part Number |
---|
EL06LOMDCF |
EL06S71 |
EL06SCF |
EL42LCF |
EL42LOMD71 |
EL42LOMDCF |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Delivery | PN (bar) | S2 (mm) | Customs tariff weight (kg) | External pipe diameter D1 | L4 | S1 | L2 | L3 | L1 | D3 | Surface | Model series | Customs tariff item number | Engineering material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31.18 € | 1 | 5 Days | Nut and ring not included; All other parts, e.g. seals, included | 500 | 14 | 0.044 | 6 | 27 | 12 | 12 | 26 | 19 | 4 | Cr(VI)-free | L | 73079910 | Steel | ||
164.80 € | 1 | 5 Days | Complete, including nut and ring | 630 | 17 | 0.102 | 6 | 31 | 12 | 16 | 27 | 23 | 4 | Stainless steel | S | 73072910 | Stainless steel | ||
41.86 € | 1 | 3 Days | Complete, including nut and ring | 800 | 17 | 0.104 | 6 | 31 | 12 | 16 | 27 | 23 | 4 | Cr(VI)-free | S | 73079910 | Steel | ||
362.74 € | 1 | 5 Days | Complete, including nut and ring | 250 | 60 | 1.709 | 42 | 63 | 50 | 40 | 56 | 51 | 36 | Cr(VI)-free | L | 73079910 | Steel | ||
1,418.98 € | 1 | 5 Days | Nut and ring not included; All other parts, e.g. seals, included | 160 | 60 | 1.037 | 42 | 63 | 50 | 40 | 56 | 51 | 36 | Stainless steel | L | 73072910 | Stainless steel | ||
292.78 € | 1 | 5 Days | Nut and ring not included; All other parts, e.g. seals, included | 250 | 60 | 1.202 | 42 | 63 | 50 | 40 | 56 | 51 | 36 | Cr(VI)-free | L | 73079910 | Steel |