Manufacturer part number: EVL06LMS
Brand: PARKER HANNIFIN
Price: Please contact the support for quotation
Delivery time: Quote
Pipe outside diameter D1: -
PN (bar): -
S2: 14 mm
PN bar: 200
Customs tariff weight: 0.063 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EVL06LMS
Part Number
|
---|
EVL06LMS |
Part Number | Minimum order quantity | Volume Discount | Pipe outside diameter D1 | PN (bar) | S2 (mm) | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | L4 | Scope of delivery | S1 | L2 | L3 | L1 | D3 | Surface | Model series | Customs tariff item number | Engineering material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | Quote | - | - | 14 | 200 | 0.063 | 6 | 27 | Complete, with nut and ring | 12 | 12 | 26 | 19 | 4 | Brass | L | 74122000 | Brass |
Loading...
Customs tariff weight unit | kg | Order code | EVL | Customs tariff weight per | 1 |
---|---|---|---|---|---|
Customs tariff country of origin | DE |
This page is PARKER L-Screw-In Fitting with Shaft EVL, part number EVL06LMS.
You can find the detail information about specifications and dimensions on part number EVL06LMS.
Configure
Basic Attributes
Pipe outside diameter D1
PN (bar)
S2(mm)
PN bar
Customs tariff weight(kg)
External pipe diameter D1
L4
Scope of delivery
S1
L2
L3
L1
D3
Surface
Model series
Customs tariff item number
Engineering material
Filter by standard shipping days
Optional Attributes
Part Number |
---|
EVL06L71 |
EVL06LOMD71 |
EVL06S71 |
EVL08LCF |
EVL08LMS |
EVL08LOMD71 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pipe outside diameter D1 | PN (bar) | S2 (mm) | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | L4 | Scope of delivery | S1 | L2 | L3 | L1 | D3 | Surface | Model series | Customs tariff item number | Engineering material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
145.92 € | 1 | 5 Days | - | - | 14 | 315 | 0.07 | 6 | 27 | Complete, with nut and ring | 12 | 12 | 26 | 19 | 4 | Stainless steel | L | 73072290 | Stainless steel | ||
193.97 € | 1 | 5 Days | 6 | - | 14 | 315 | 0.037 | - | 27 | Without nut and ring, but including all other parts, such as seals | 12 | 12 | 26 | 19 | 4 | Stainless steel | L | 73072290 | Stainless steel | ||
553.75 € | 1 | 5 Days | 6 | - | 17 | 630 | 0.096 | - | 31 | Complete, with nut and ring | 12 | 16 | 27 | 23 | 4 | Stainless steel | S | 73072290 | Stainless steel | ||
45.35 € | 1 | 5 Days | 8 | - | 17 | 315 | 0.084 | - | 29 | Complete, with nut and ring | 12 | 14 | 27.5 | 21 | 6 | Cr(VI)-free | L | 73079910 | Steel | ||
220.09 € | 1 | 5 Days | - | - | 17 | 200 | 0.089 | 8 | 29 | Complete, with nut and ring | 12 | 14 | 27.5 | 21 | 6 | Brass | L | 74122000 | Brass | ||
127.95 € | 1 | 5 Days | 8 | - | 17 | 315 | 0.058 | - | 29 | Without nut and ring, but including all other parts, such as seals | 12 | 14 | 27.5 | 21 | 6 | Stainless steel | L | 73072290 | Stainless steel |