Manufacturer part number: 0384285980030
Brand: FAG
Price: 172.74 €
Delivery time: 5 Days
Inner Diameter d: 35 mm
Outer Diameter D: 72 mm
Width B (or T): 17 mm
Rotational Speed: 4800 1/min
Basic Load Rating, Dynamic Rating: 41000 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0384285980030
Part Number
|
---|
0384285980030 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (mm) | Outer Diameter D (mm) | Width B (or T) (mm) | Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Clamping sleeve | r (min.) (mm) | Internal diameter of sleeve d1 (mm) | Fatigue limit load Pu (kN) | Bore code | Shoulder dimension D1 (mm) | Customs tariff — weight | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
172.74 € | 1 | 5 Days | 35 | 72 | 17 | 4800 | 41000 | 43000 | H207 | 1.1 | 30 | 4.9 | 07 | 62.3 | 0.282 | 20207-K-TVP-C3 |
Loading...
Number of Raceway Ring Rows | Single Track | Size Standards | Metric Series | Product type | Barrel bearing |
---|---|---|---|---|---|
Bore shape | Tapered | Cage designation | Solid window-type cage made of glass fiber-reinforced polyamide | Model series | 202.. |
Customs tariff — country of origin | DE | Bearing clearance identifier | C3 | Cage material | Resin |
Customs tariff — weight unit | kg | Customs tariff — weight per | 1 | Customs tariff — item number | 84823000 |
This page is FAG Barrel Bearing with Tapered Bore, part number 0384285980030.
You can find the detail information about specifications and dimensions on part number 0384285980030.
Configure
Basic Attributes
Type
Inner Diameter d(mm)
Outer Diameter D(mm)
Width B (or T)(mm)
Clamping sleeve
r (min.)(mm)
Internal diameter of sleeve d1(mm)
Fatigue limit load Pu(kN)
Bore code
Shoulder dimension D1(mm)
Customs tariff — weight
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0384287090030 |
0384287410030 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter d (mm) | Outer Diameter D (mm) | Width B (or T) (mm) | Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Clamping sleeve | r (min.) (mm) | Internal diameter of sleeve d1 (mm) | Fatigue limit load Pu (kN) | Bore code | Shoulder dimension D1 (mm) | Customs tariff — weight | Product code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
242.14 € | 1 | 5 Days | 55 | 100 | 21 | 3400 | 74000 | 85000 | H211 | 1.5 | 50 | 9.3 | 11 | 89.2 | 0.623 | 20211-K-TVP-C3 | |||
306.26 € | 1 | 5 Days | 65 | 120 | 23 | 3000 | 95000 | 11600 | H213 | 1.5 | 60 | 12.7 | 13 | 105.1 | 1.045 | 20213-K-TVP-C3 |