FAG Barrel Bearing with Cylindrical Bore (0167017120000)

FAG Barrel Bearing with Cylindrical Bore 0167017120000

Product Details:

Manufacturer part number: 0167017120000

Brand: FAG

Price: 131.58

Delivery time: 5 Days


Technical Data:

Inner Diameter d: 20 mm

Outer Diameter D: 47 mm

Width B (or T): 14 mm

Rotational Speed: 7500 1/min

Basic Load Rating, Dynamic Rating: 20400 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0167017120000

Part Number
0167017120000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
r (min.)
(mm)
Fatigue limit load Pu
(kN)
Cage designation Model series Bore code Shoulder dimension D1
(mm)
Cage material Customs tariff — weight Product code

131.58 €

1 5 Days 2047147500204001940011.7Solid window-type cage made of glass fiber-reinforced polyamide202..0439Resin0.11120204-TVP

Loading...

  1. 1

Basic information

Number of Raceway Ring Rows Single Track Size Standards Metric Series Product type Barrel bearing
Bore shape Cylindrical Customs tariff — country of origin DE Bearing clearance identifier CN
Customs tariff — weight unit kg Customs tariff — weight per 1 Customs tariff — item number 84823000

This page is FAG Barrel Bearing with Cylindrical Bore, part number 0167017120000.
You can find the detail information about specifications and dimensions on part number 0167017120000.

Variation of this product

Part Number
0167017390000
0167017470000
0167017550000
0167017710000
0167017800000
0167018010000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
r (min.)
(mm)
Fatigue limit load Pu
(kN)
Cage designation Model series Bore code Shoulder dimension D1
(mm)
Cage material Customs tariff — weight Product code

133.98 €

1 5 Days 2552156700240002500012.19Solid window-type cage made of glass fiber-reinforced polyamide202..0543.9Resin0.13520205-TVP

155.52 €

1 5 Days 3062165600275002850012.85Solid window-type cage made of glass fiber-reinforced polyamide202..0653Resin0.20420206-TVP

172.74 €

1 5 Days 357217480041000430001.14.9Solid window-type cage made of glass fiber-reinforced polyamide202..0762.3Resin0.28720207-TVP

183.75 €

1 5 Days 408018430049500530001.15.4Solid window-type cage made of glass fiber-reinforced polyamide202..0870.1Resin0.37120208-TVP

194.26 €

1 5 Days 458519400052000580001.15.9Solid window-type cage made of glass fiber-reinforced polyamide202..0974.6Resin0.42520209-TVP

209.60 €

1 5 Days 509020360059000690001.17Solid window-type cage made of glass fiber-reinforced polyamide202..1079.5Resin0.48120210-TVP

Tech Support