PARKER Standpipe Elbow EVW (EVW06S71)

PARKER Standpipe Elbow EVW EVW06S71

Product Details:

Manufacturer part number: EVW06S71

Brand: PARKER HANNIFIN

Price: 84.23

Delivery time: 5 Days


Technical Data:

Delivery: Complete, including nut and ring

PN (bar): 630

S2: 17 mm

PN bar: -

Customs tariff weight: 0.065 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EVW06S71

Part Number
EVW06S71
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Delivery PN (bar) S2
(mm)
PN bar Customs tariff weight
(kg)
External pipe diameter D1 L4 Scope of delivery S1 L2 L3 L1 D3 Surface Model series Customs tariff item number Engineering material

84.23 €

1 5 Days Complete, including nut and ring63017-0.065631-121627234Stainless steelS73072290Stainless steel

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Order code EVW Customs tariff weight per 1
Customs tariff country of origin DE

This page is PARKER Standpipe Elbow EVW, part number EVW06S71.
You can find the detail information about specifications and dimensions on part number EVW06S71.

Variation of this product

Part Number
EVW06L71
EVW06LCF
EVW06LOMD71
EVW06SOMD71
EVW08L71
EVW08LCF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Delivery PN (bar) S2
(mm)
PN bar Customs tariff weight
(kg)
External pipe diameter D1 L4 Scope of delivery S1 L2 L3 L1 D3 Surface Model series Customs tariff item number Engineering material

93.60 €

1 5 Days Complete, including nut and ring31514-0.05627-121226194Stainless steelL73072290Stainless steel

28.45 €

1 5 Days Complete, including nut and ring31514-0.045627-121226194Cr(VI)-freeL73079290Steel

77.22 €

1 5 Days Nut and ring not included; All other parts, e.g. seals, included31514-0.034627-121226194Stainless steelL73072290Stainless steel

-

1 Quote Nut and ring not included; All other parts, e.g. seals, included63017-0.045631-121627234Stainless steelS73072290Stainless steel

104.05 €

1 5 Days Complete, including nut and ring31517-0.064829-121427.5216Stainless steelL73072290Stainless steel

28.74 €

1 5 Days Complete, including nut and ring31517-0.06829-121427.5216Cr(VI)-freeL73079290Steel

Tech Support