Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Tube I.D. | D4 | Customs tariff weight (kg) | L1 | D3 | Surface | Customs tariff item number | Engineering material | Customs tariff country of origin | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 4 | 3.8 | 0.001 | 14 | 2.6 | Cr(VI)-free | 73079910 | Steel | DE | ||
- | 1 | 5 Days | 4 | 3.8 | 0.001 | 14 | 2.6 | Brass | 74122000 | Brass | DE | ||
- | 1 | 5 Days | 6 | 5.8 | 0.001 | 14 | 4.6 | Cr(VI)-free | 73079910 | Steel | DE | ||
- | 1 | 5 Days | 6 | 5.8 | 0.001 | 14 | 4.6 | Brass | 74122000 | Brass | DE | ||
- | 1 | 5 Days | 7 | 6.8 | 0.002 | 15.5 | 5.6 | Brass | 74122000 | Brass | DE | ||
- | 1 | 5 Days | 8 | 7.8 | 0.002 | 15.5 | 6.6 | Cr(VI)-free | 73079910 | Steel | DE | ||
- | 1 | 5 Days | 8 | 7.8 | 0.002 | 15.5 | 6.6 | Brass | 74122000 | Brass | DE | ||
- | 1 | 5 Days | 9 | 8.8 | 0.002 | 15.5 | 7.6 | Brass | 74122000 | Brass | DE | ||
- | 1 | 5 Days | 4 | 3.8 | 0.001 | 14 | 2.6 | Stainless steel | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | 5 | 4.8 | 0.002 | 14 | 3.6 | Stainless steel | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | 6 | 5.8 | 0.001 | 14 | 4.6 | Stainless steel | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | 7 | 6.8 | 0.001 | 15.5 | 5.6 | Stainless steel | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | 8 | 7.8 | 0.002 | 15.5 | 6.6 | Stainless steel | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | 9 | 8.8 | 0.002 | 15.5 | 7.6 | Stainless steel | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | 10 | 9.8 | 0.002 | 15.5 | 8.6 | Brass | 74122000 | Brass | DE | ||
- | 1 | 5 Days | 12 | 11.8 | 0.004 | 17 | 10.2 | Brass | 74122000 | Brass | DE | ||
- | 1 | 5 Days | 13 | 12.8 | 0.005 | 17 | 11.2 | Brass | 74122000 | Brass | DE | ||
- | 1 | 5 Days | 14 | 13.8 | 0.005 | 17 | 12.2 | Brass | 74122000 | Brass | DE | ||
- | 1 | 5 Days | 15 | 14.8 | 0.006 | 20 | 13.2 | Cr(VI)-free | 73079910 | Steel | DE | ||
- | 1 | 5 Days | 15 | 14.8 | 0.006 | 20 | 13.2 | Brass | 74122000 | Brass | DE | ||
- | 1 | 5 Days | 16.2 | 15.8 | 0.006 | 20 | 14.2 | Cr(VI)-free | 73079910 | Steel | DE | ||
- | 1 | 5 Days | 16.2 | 15.8 | 0.006 | 20 | 14.2 | Brass | 74122000 | Brass | DE | ||
- | 1 | 5 Days | 17 | 16.8 | 0.006 | 20 | 15.2 | Brass | 74122000 | Brass | DE | ||
- | 1 | 5 Days | 19 | 18.8 | 0.003 | 16 | 17.2 | Brass | 74122000 | Brass | DE | ||
- | 1 | 5 Days | 20 | 19.8 | 0.009 | 21.5 | 18.2 | Brass | 74122000 | Brass | DE | ||
- | 1 | 5 Days | 21 | 20.8 | 0.01 | 21.5 | 19.2 | Brass | 74122000 | Brass | DE | ||
- | 1 | 5 Days | 22 | 21.8 | 0.01 | 23.5 | 20.2 | Brass | 74122000 | Brass | DE | ||
- | 1 | 5 Days | 24 | 23.8 | 0.012 | 23.5 | 22.2 | Brass | 74122000 | Brass | DE | ||
- | 1 | 5 Days | 25 | 24.8 | 0.012 | 23.5 | 23.2 | Brass | 74122000 | Brass | DE | ||
- | 1 | 5 Days | 26 | 25.8 | 0.013 | 23.5 | 24.2 | Brass | 74122000 | Brass | DE | ||
- | 1 | Quote | 32 | 31.8 | 0.022 | 26.5 | 29.8 | Brass | 74122000 | Brass | DE | ||
- | 1 | 5 Days | 38 | 37.8 | 0.02 | 21 | 35.8 | Brass | 74122000 | Brass | DE | ||
- | 1 | 5 Days | 10 | 9.8 | 0.002 | 15.5 | 8.6 | Stainless steel | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | 12 | 11.8 | 0.004 | 17 | 10.2 | Stainless steel | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | 13 | 12.8 | 0.004 | 17 | 11.2 | Stainless steel | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | 14 | 13.8 | 0.005 | 17 | 12.2 | Stainless steel | 73072910 | Stainless steel | HR | ||
- | 1 | 5 Days | 15 | 14.8 | 0.006 | 20 | 13.2 | Stainless steel | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | 16.2 | 15.8 | 0.006 | 20 | 14.2 | Stainless steel | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | 18 | 17.8 | 0.007 | 20 | 16.2 | Stainless steel | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | 19 | 18.8 | 0.006 | 16 | 17.2 | Stainless steel | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | 20 | 19.8 | 0.008 | 21.5 | 18.2 | Stainless steel | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | 24 | 23.8 | 0.011 | 23.5 | 22.2 | Stainless steel | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | 25 | 24.8 | 0.012 | 23.5 | 23.2 | Stainless steel | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | 31 | 30.8 | 0.02 | 26.5 | 28.8 | Stainless steel | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | 38 | 37.8 | 0.02 | 21 | 35.8 | Stainless steel | 73072910 | Stainless steel | DE |
Loading...
Customs tariff weight unit | kg | Scope of delivery | Body only without nut, ring, seals or other parts | Order code | VH |
---|---|---|---|---|---|
Customs tariff weight per | 1 |