Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Delivery | Pipe outside diameter D1 | PN (bar) | S2 (mm) | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | L4 | Scope of delivery | S1 | L2 | L3 | L1 | D3 | Surface | Model series | T1 | Customs tariff item number | Engineering material | Customs tariff country of origin | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | - | 4 | - | 10 | 100 | 0.019 | - | 28 | Complete, with nut and ring | 12 | 18 | 10 | 22 | 3 | Stainless steel | LL | 1/8-27 NPT | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | - | 6 | - | 14 | 315 | 0.073 | - | 44 | Complete, with nut and ring | 22 | 29 | 19.5 | 36 | 4 | Stainless steel | L | 1/2-14 NPT | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | - | 6 | - | 14 | 315 | 0.054 | - | 44 | Body only without nut, ring, seals or other parts | 22 | 29 | 19.5 | 36 | 4 | Stainless steel | L | 1/2-14 NPT | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | - | 6 | - | 14 | 315 | 0.044 | - | 38 | Complete, with nut and ring | 17 | 23 | 14.5 | 30 | 4 | Stainless steel | L | 1/4-18 NPT | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | - | 6 | - | 14 | 315 | 0.03 | - | 38 | Body only without nut, ring, seals or other parts | 17 | 23 | 14.5 | 30 | 4 | Stainless steel | L | 1/4-18 NPT | 73072910 | Stainless steel | DE | ||
- | 1 | 3 Days | - | 6 | - | 14 | 315 | 0.04 | - | 38 | Complete, with nut and ring | 17 | 23 | 14.5 | 30 | 4 | Cr(VI)-free | L | 1/4-18 NPT | 73079910 | Steel | PL | ||
- | 1 | 5 Days | - | 6 | - | 14 | 315 | 0.027 | - | 38 | Body only without nut, ring, seals or other parts | 17 | 23 | 14.5 | 30 | 4 | Cr(VI)-free | L | 1/4-18 NPT | 73079910 | Steel | PL | ||
- | 1 | 5 Days | - | 6 | - | 14 | 200 | 0.041 | - | 38 | Complete, with nut and ring | 17 | 23 | 14.5 | 30 | 4 | Brass | L | 1/4-18 NPT | 74122000 | Brass | DE | ||
- | 1 | 5 Days | - | 6 | - | 14 | 315 | 0.028 | - | 32 | Complete, with nut and ring | 12 | 17 | 10 | 24 | 4 | Stainless steel | L | 1/8-27 NPT | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | - | 6 | - | 14 | 315 | 0.014 | - | 32 | Body only without nut, ring, seals or other parts | 12 | 17 | 10 | 24 | 4 | Stainless steel | L | 1/8-27 NPT | 73072910 | Stainless steel | DE | ||
- | 1 | 3 Days | - | 6 | - | 14 | 315 | 0.024 | - | 32 | Complete, with nut and ring | 12 | 17 | 10 | 24 | 4 | Cr(VI)-free | L | 1/8-27 NPT | 73079910 | Steel | PL | ||
- | 1 | 5 Days | - | 6 | - | 14 | 315 | 0.012 | - | 32 | Body only without nut, ring, seals or other parts | 12 | 17 | 10 | 24 | 4 | Cr(VI)-free | L | 1/8-27 NPT | 73079910 | Steel | PL | ||
- | 1 | 5 Days | - | 6 | - | 14 | 200 | 0.025 | - | 32 | Complete, with nut and ring | 12 | 17 | 10 | 24 | 4 | Brass | L | 1/8-27 NPT | 74122000 | Brass | DE | ||
- | 1 | 5 Days | - | 6 | - | 14 | 315 | 0.045 | - | 38 | Complete, with nut and ring | 19 | 23 | 14.5 | 30 | 4 | Stainless steel | L | 3/8-18 NPT | 73072910 | Stainless steel | DE | ||
- | 1 | Quote | - | 6 | - | 14 | 315 | 0.032 | - | 38 | Body only without nut, ring, seals or other parts | 19 | 23 | 14.5 | 30 | 4 | Stainless steel | L | 3/8-18 NPT | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | - | 6 | - | 12 | 100 | 0.021 | - | 28 | Complete, with nut and ring | 12 | 16.5 | 10 | 22 | 4.5 | Stainless steel | LL | 1/8-27 NPT | 73072910 | Stainless steel | DE | ||
- | 1 | Quote | - | 6 | - | 12 | 63 | 0.017 | - | 28 | Complete, with nut and ring | 11 | 16.5 | 10 | 22 | 4.5 | Brass | LL | 1/8-27 NPT | 74122000 | Brass | DE | ||
- | 1 | 5 Days | - | 6 | - | 17 | 630 | 0.096 | - | 50 | Complete, with nut and ring | 22 | 35 | 19.5 | 42 | 4 | Stainless steel | S | 1/2-14 NPT | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | - | 6 | - | 17 | 630 | 0.073 | - | 50 | Body only without nut, ring, seals or other parts | 22 | 35 | 19.5 | 42 | 4 | Stainless steel | S | 1/2-14 NPT | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | - | 6 | - | 17 | 630 | 0.062 | - | 43 | Complete, with nut and ring | 17 | 28 | 14.5 | 35 | 4 | Stainless steel | S | 1/4-18 NPT | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | - | 6 | - | 17 | 630 | 0.04 | - | 43 | Body only without nut, ring, seals or other parts | 17 | 28 | 14.5 | 35 | 4 | Stainless steel | S | 1/4-18 NPT | 73072910 | Stainless steel | DE | ||
- | 1 | 3 Days | - | 6 | - | 17 | 630 | 0.056 | - | 43 | Complete, with nut and ring | 17 | 28 | 14.5 | 35 | 4 | Cr(VI)-free | S | 1/4-18 NPT | 73079910 | Steel | DE | ||
- | 1 | 5 Days | - | 6 | - | 17 | 630 | 0.037 | - | 43 | Body only without nut, ring, seals or other parts | 17 | 28 | 14.5 | 35 | 4 | Cr(VI)-free | S | 1/4-18 NPT | 73079910 | Steel | DE | ||
- | 1 | Quote | - | 6 | - | 17 | 400 | 0.062 | - | 43 | Complete, with nut and ring | 17 | 28 | 14.5 | 35 | 4 | Brass | S | 1/4-18 NPT | 74122000 | Brass | DE | ||
- | 1 | 5 Days | - | 6 | - | 17 | 630 | 0.04 | - | 36 | Complete, with nut and ring | 14 | 21 | 10 | 28 | 4 | Stainless steel | S | 1/8-27 NPT | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | - | 6 | - | 17 | 630 | 0.021 | - | 36 | Body only without nut, ring, seals or other parts | 14 | 21 | 10 | 28 | 4 | Stainless steel | S | 1/8-27 NPT | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | - | 6 | - | 17 | 630 | 0.06 | - | 41 | Complete, with nut and ring | 19 | 26 | 14.5 | 33 | 4 | Stainless steel | S | 3/8-18 NPT | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | - | 6 | - | 17 | 630 | 0.04 | - | 41 | Body only without nut, ring, seals or other parts | 19 | 26 | 14.5 | 33 | 4 | Stainless steel | S | 3/8-18 NPT | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | - | 8 | - | 17 | 315 | 0.073 | - | 44 | Complete, with nut and ring | 22 | 29 | 19.5 | 36 | 6 | Stainless steel | L | 1/2-14 NPT | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | - | 315 | 17 | - | 0.055 | 8 | 44 | - | 22 | 29 | 19.5 | 36 | 6 | Stainless steel | L | 1/2-14 NPT | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | - | 8 | - | 17 | 315 | 0.048 | - | 38 | Complete, with nut and ring | 17 | 23 | 14.5 | 30 | 6 | Stainless steel | L | 1/4-18 NPT | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | - | 315 | 17 | - | 0.028 | 8 | 38 | - | 17 | 23 | 14.5 | 30 | 6 | Stainless steel | L | 1/4-18 NPT | 73072910 | Stainless steel | DE | ||
- | 1 | 9 Days | - | 8 | - | 17 | 315 | 0.042 | - | 38 | Complete, with nut and ring | 17 | 23 | 14.5 | 30 | 6 | Cr(VI)-free | L | 1/4-18 NPT | 73079910 | Steel | PL | ||
- | 1 | 5 Days | - | 8 | - | 17 | 315 | 0.026 | - | 38 | Body only without nut, ring, seals or other parts | 17 | 23 | 14.5 | 30 | 6 | Cr(VI)-free | L | 1/4-18 NPT | 73079910 | Steel | PL | ||
- | 1 | 5 Days | Complete, including nut and ring | - | 200 | 17 | - | 0.045 | 8 | 38 | - | 17 | 23 | 14.5 | 30 | 6 | Brass | L | 1/4-18 NPT | 74122000 | Brass | DE | ||
- | 1 | 5 Days | Complete, including nut and ring | - | 315 | 17 | - | 0.034 | 8 | 33 | - | 14 | 18 | 10 | 25 | 4 | Stainless steel | L | 1/8-27 NPT | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | - | 315 | 17 | - | 0.016 | 8 | 33 | - | 14 | 18 | 10 | 25 | 4 | Stainless steel | L | 1/8-27 NPT | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | Complete, including nut and ring | - | 315 | 17 | - | 0.056 | 8 | 38 | - | 19 | 23 | 14.5 | 30 | 6 | Stainless steel | L | 3/8-18 NPT | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | - | 315 | 17 | - | 0.034 | 8 | 38 | - | 19 | 23 | 14.5 | 30 | 6 | Stainless steel | L | 3/8-18 NPT | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | Complete, including nut and ring | - | 100 | 14 | - | 0.022 | 8 | 30 | - | 12 | 18.5 | 10 | 24 | 5 | Stainless steel | LL | 1/8-27 NPT | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | - | 8 | - | 14 | 63 | 0.021 | - | 30 | Complete, with nut and ring | 12 | 18.5 | 10 | 24 | 5 | Brass | LL | 1/8-27 NPT | 74122000 | Brass | DE | ||
- | 1 | 5 Days | Complete, including nut and ring | - | 400 | 19 | - | 0.103 | 8 | 50 | - | 22 | 35 | 19.5 | 42 | 5 | Brass | S | 1/2-14 NPT | 74122000 | Brass | DE | ||
- | 1 | 5 Days | Complete, including nut and ring | - | 630 | 19 | - | 0.066 | 8 | 43 | - | 17 | 28 | 14.5 | 35 | 5 | Stainless steel | S | 1/4-18 NPT | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | - | 630 | 19 | - | 0.038 | 8 | 43 | - | 17 | 28 | 14.5 | 35 | 5 | Stainless steel | S | 1/4-18 NPT | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | - | 630 | 19 | - | 0.04 | 8 | 43 | - | 17 | 28 | 14.5 | 35 | 5 | Cr(VI)-free | S | 1/4-18 NPT | 73079910 | Steel | PL | ||
- | 1 | 5 Days | Complete, including nut and ring | - | 400 | 19 | - | 0.063 | 8 | 43 | - | 17 | 28 | 14.5 | 35 | 5 | Brass | S | 1/4-18 NPT | 74122000 | Brass | DE | ||
- | 1 | 5 Days | Complete, including nut and ring | - | 630 | 19 | - | 0.069 | 8 | 43 | - | 19 | 28 | 14.5 | 35 | 5 | Stainless steel | S | 3/8-18 NPT | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | - | 630 | 19 | - | 0.046 | 8 | 43 | - | 19 | 28 | 14.5 | 35 | 5 | Stainless steel | S | 3/8-18 NPT | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | Complete, including nut and ring | - | 315 | 19 | - | 0.081 | 10 | 45 | - | 22 | 30 | 19.5 | 37 | 8 | Stainless steel | L | 1/2-14 NPT | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | - | 315 | 19 | - | 0.06 | 10 | 45 | - | 22 | 30 | 19.5 | 37 | 8 | Stainless steel | L | 1/2-14 NPT | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | Complete, including nut and ring | - | 315 | 19 | - | 0.053 | 10 | 39 | - | 17 | 24 | 14.5 | 31 | 7 | Stainless steel | L | 1/4-18 NPT | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | - | 315 | 19 | - | 0.028 | 10 | 39 | - | 17 | 24 | 14.5 | 31 | 7 | Stainless steel | L | 1/4-18 NPT | 73072910 | Stainless steel | DE | ||
- | 1 | 3 Days | Complete, including nut and ring | - | 315 | 19 | - | 0.047 | 10 | 39 | - | 17 | 24 | 14.5 | 31 | 7 | Cr(VI)-free | L | 1/4-18 NPT | 73079910 | Steel | PL | ||
- | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | - | 315 | 19 | - | 0.026 | 10 | 39 | - | 17 | 24 | 14.5 | 31 | 7 | Cr(VI)-free | L | 1/4-18 NPT | 73079910 | Steel | PL | ||
- | 1 | 5 Days | Complete, including nut and ring | - | 200 | 19 | - | 0.05 | 10 | 39 | - | 17 | 24 | 14.5 | 31 | 7 | Brass | L | 1/4-18 NPT | 74122000 | Brass | DE | ||
- | 1 | 5 Days | Complete, including nut and ring | - | 315 | 19 | - | 0.041 | 10 | 33 | - | 17 | 18 | 10 | 25 | 4 | Stainless steel | L | 1/8-27 NPT | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | - | 315 | 19 | - | 0.02 | 10 | 33 | - | 17 | 18 | 10 | 25 | 4 | Stainless steel | L | 1/8-27 NPT | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | Complete, including nut and ring | - | 315 | 19 | - | 0.117 | 10 | 46 | - | 30 | 31 | 19.5 | 38 | 8 | Stainless steel | L | 3/4-14 NPT | 73072910 | Stainless steel | DE | ||
- | 1 | Quote | Body only; Nut, ring, seals and other parts not included | - | 315 | 19 | - | 0.095 | 10 | 46 | - | 30 | 31 | 19.5 | 38 | 8 | Stainless steel | L | 3/4-14 NPT | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | Complete, including nut and ring | - | 315 | 19 | - | 0.066 | 10 | 40 | - | 19 | 25 | 14.5 | 32 | 7 | Stainless steel | L | 3/8-18 NPT | 73072910 | Stainless steel | DE |
Loading...
Customs tariff weight unit | kg | Order code | GE-NPT | Customs tariff weight per | 1 |
---|
Configure
Basic Attributes
Delivery
Pipe outside diameter D1
PN (bar)
S2(mm)
PN bar
Customs tariff weight(kg)
External pipe diameter D1
L4
Scope of delivery
S1
L2
L3
L1
D3
Surface
Model series
T1
Customs tariff item number
Engineering material
Customs tariff country of origin
Filter by standard shipping days
Optional Attributes