Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GZR10/06LCF
Part Number
|
---|
GZR10/06LCF |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | S2 (mm) | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | S1 | T2 | L2 | L1 | D3 | Model series | D2 | T1 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 14 | 500 | 0.046 | 10 | 19 | M 12×1.5 | 33 | 33 | 2.5 | L | 6 | M 16×1.5 |
Loading...
Customs tariff weight unit | kg | Scope of delivery | Includes all single parts | Order code | GZR |
---|---|---|---|---|---|
Surface | Cr(VI)-free | Customs tariff item number | 73079290 | Engineering material | Steel |
Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is PARKER Swivel Reducer GZR, part number GZR10/06LCF.
You can find the detail information about specifications and dimensions on part number GZR10/06LCF.
Part Number |
---|
GZR10/08LCF |
GZR10/08SCF |
GZR10L/10SCF |
GZR12/08SCF |
GZR12/10LCF |
GZR12L/12SCF |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | S2 (mm) | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | S1 | T2 | L2 | L1 | D3 | Model series | D2 | T1 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 17 | 500 | 0.049 | 10 | 19 | M 14×1.5 | 34 | 34 | 4 | L | 8 | M 16×1.5 | ||
- | 1 | 5 Days | 19 | 800 | 0.065 | 10 | 22 | M 16×1.5 | 34.5 | 33 | 4 | S | 8 | M 18×1.5 | ||
- | 1 | 5 Days | 19 | 500 | 0.066 | 10 | 22 | M 16×1.5 | 33.5 | 33.5 | 6 | L/S | 10 | M 18×1.5 | ||
- | 1 | 5 Days | 19 | 630 | 0.086 | 12 | 24 | M 16×1.5 | 37.5 | 36 | 4 | S | 8 | M 20×1.5 | ||
- | 1 | 5 Days | 19 | 400 | 0.067 | 12 | 22 | M 16×1.5 | 33 | 33 | 6 | L | 10 | M 18×1.5 | ||
- | 1 | 5 Days | 22 | 400 | 0.084 | 12 | 24 | M 18×1.5 | 36 | 36 | 8 | L/S | 12 | M 20×1.5 |