PARKER Male Stud Elbow WE-NPT (WE06L1/8NPT71)

PARKER Male Stud Elbow WE-NPT WE06L1/8NPT71

Product Details:

Manufacturer part number: WE06L1/8NPT71

Brand: PARKER HANNIFIN

Price: 70.03

Delivery time: 5 Days


Technical Data:

Pipe outside diameter D1: 6

S2: 14 mm

D4: 4

L5: 27

PN bar: 315


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

WE06L1/8NPT71

Part Number
WE06L1/8NPT71
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pipe outside diameter D1 S2
(mm)
D4 L5 PN bar Customs tariff weight
(kg)
External pipe diameter D1 L4 Scope of delivery S1 L2 L3 L1 D3 Surface Model series T1 Customs tariff item number Engineering material

70.03 €

1 5 Days 6144273150.033-10Complete, with nut and ring121220194Stainless steelL1/8-27 NPT73072290Stainless steel

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Order code WE-NPT Customs tariff weight per 1
Customs tariff country of origin DE

This page is PARKER Male Stud Elbow WE-NPT, part number WE06L1/8NPT71.
You can find the detail information about specifications and dimensions on part number WE06L1/8NPT71.

Variation of this product

Part Number
WE06L1/4NPT71
WE06L1/4NPT71X
WE06L1/4NPTMS
WE06L1/8NPT71X
WE06L1/8NPTMS
WE06LL1/8NPTMS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pipe outside diameter D1 S2
(mm)
D4 L5 PN bar Customs tariff weight
(kg)
External pipe diameter D1 L4 Scope of delivery S1 L2 L3 L1 D3 Surface Model series T1 Customs tariff item number Engineering material

81.65 €

1 5 Days 6147293150.042-14.5Complete, with nut and ring121426214Stainless steelL1/4-18 NPT73072290Stainless steel

69.88 €

1 5 Days 6147293150.028-14.5Body only without nut, ring, seals or other parts121426214Stainless steelL1/4-18 NPT73072290Stainless steel

54.34 €

1 5 Days 6147292000.056-14.5Complete, with nut and ring121426214BrassL1/4-18 NPT74122000Brass

57.49 €

1 5 Days 6144273150.021-10Body only without nut, ring, seals or other parts121220194Stainless steelL1/8-27 NPT73072290Stainless steel

164.14 €

1 5 Days 6144272000.043-10Complete, with nut and ring121220194BrassL1/8-27 NPT74122000Brass

-

1 Quote 6124.521-0.023-10Complete, with nut and ring99.517154.5BrassLL1/8-27 NPT74122000Brass

Tech Support