PARKER Banjo Elbow SWVE-R (SWVE08LROMDCF)

PARKER Banjo Elbow SWVE-R SWVE08LROMDCF

Product Details:

Manufacturer part number: SWVE08LROMDCF

Brand: PARKER HANNIFIN

Price: Please contact the support for quotation

Delivery time: 5 Days


Technical Data:

S2: 19 mm

D4: 6.5

L5: 27

L7: 3

PN bar: 160


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SWVE08LROMDCF

Part Number
SWVE08LROMDCF
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
S2
(mm)
D4 L5 L7 PN bar Customs tariff weight
(kg)
External pipe diameter D1 L4 S1 L2 L3 L1 D3 Model series T L6 S3 D5
1 5 Days 196.52731600.06889191313206LG 1/4 A281718

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Scope of delivery Without nut and ring, but including all other parts, such as seals Order code SWVE-R
Surface Cr(VI)-free Customs tariff item number 73079290 Engineering material Steel
Customs tariff weight per 1 Customs tariff country of origin DE

This page is PARKER Banjo Elbow SWVE-R, part number SWVE08LROMDCF.
You can find the detail information about specifications and dimensions on part number SWVE08LROMDCF.

Variation of this product

Part Number
SWVE06LROMDCF
SWVE08SROMDCF
SWVE10LROMDCF
SWVE10SROMDCF
SWVE12LROMDCF
SWVE12SROMDCF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
S2
(mm)
D4 L5 L7 PN bar Customs tariff weight
(kg)
External pipe diameter D1 L4 S1 L2 L3 L1 D3 Model series T L6 S3 D5

32.82 €

1 5 Days 145212.51600.032661410.51017.54LG 1/8 A251414

-

1 5 Days 196.52731600.07789191513225SG 1/4 A301918

-

1 5 Days 196.52731600.068109191413218LG 1/4 A291918

51.42 €

1 5 Days 228.53231000.11510922161523.57SG 3/8 A322222

-

1 5 Days 228.53231000.1061292215.51522.510LG 3/8 A302222

49.92 €

1 5 Days 2483731000.14712924171824.58SG 3/8 A332422

Tech Support