Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FORM06L71
Part Number
|
---|
FORM06L71 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pipe outside diameter D1 | PN bar | Customs tariff weight (kg) | S1 | Order code | L1 | Surface | Model series | T1 | Customs tariff item number | Engineering material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.78 € | 1 | 5 Days | 6 | 315 | 0.012 | 14 | FORM | 14.5 | Stainless steel | L | M 12×1.5 | 73181639 | Stainless steel |
Loading...
Customs tariff weight unit | kg | Scope of delivery | Complete with seal | Customs tariff weight per | 1 |
---|---|---|---|---|---|
Customs tariff country of origin | DE |
This page is PARKER FORM EO2-FORM Set, part number FORM06L71.
You can find the detail information about specifications and dimensions on part number FORM06L71.
Part Number |
---|
FORM06LNBR71 |
FORM06S71 |
FORM06SNBR71 |
FORM08L71 |
FORM08LCF |
FORM08LNBR71 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pipe outside diameter D1 | PN bar | Customs tariff weight (kg) | S1 | Order code | L1 | Surface | Model series | T1 | Customs tariff item number | Engineering material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | 6 | 315 | 0.012 | 14 | SHAPE | 14.5 | Stainless steel | L | M 12×1.5 | 73181639 | Stainless steel | ||
24.42 € | 1 | 5 Days | 6 | 630 | 0.015 | 17 | SHAPE | 16.5 | Stainless steel | S | M 14×1.5 | 73181639 | Stainless steel | ||
24.42 € | 1 | 5 Days | 6 | 630 | 0.02 | 17 | SHAPE | 16.5 | Stainless steel | S | M 14×1.5 | 73181639 | Stainless steel | ||
26.34 € | 1 | 5 Days | 8 | 315 | 0.019 | 17 | SHAPE | 14.5 | Stainless steel | L | M 14×1.5 | 73181639 | Stainless steel | ||
6.60 € | 1 | 5 Days | 8 | 500 | 0.017 | 17 | SHAPE | 14.5 | Cr(VI)-free | L | M 14×1.5 | 73181699 | Steel | ||
26.34 € | 1 | 5 Days | 8 | 315 | 0.017 | 17 | SHAPE | 14.5 | Stainless steel | L | M 14×1.5 | 73181639 | Stainless steel |