Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EW42LREDCF
Part Number
|
---|
EW42LREDCF |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pipe outside diameter D1 | S2 (mm) | D4 | L5 | PN bar | Customs tariff weight (kg) | L4 | Scope of delivery | S1 | L2 | L3 | L1 | D3 | Model series | T | S3 | D5 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
278.02 € | 1 | 3 Days | 42 | 60 | 36 | 63 | 250 | 1.612 | 22 | Complete, with nut and ring | 50 | 40 | 75 | 51 | 36 | L | G 1 1/2 A | 55 | 55 |
Loading...
Customs tariff weight unit | kg | Order code | EW-R-ED | Surface | Cr(VI)-free |
---|---|---|---|---|---|
Customs tariff item number | 73079290 | Engineering material | Steel | Customs tariff weight per | 1 |
Customs tariff country of origin | DE |
This page is PARKER Adjustable Elbow Fitting with Taper EW-R-ED, part number EW42LREDCF.
You can find the detail information about specifications and dimensions on part number EW42LREDCF.
Part Number |
---|
EW06ZLREDCF |
EW08LREDCF |
EW10LREDCF |
EW10ZLREDCF |
EW12LREDCF |
EW12ZLREDCF |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pipe outside diameter D1 | S2 (mm) | D4 | L5 | PN bar | Customs tariff weight (kg) | L4 | Scope of delivery | S1 | L2 | L3 | L1 | D3 | Model series | T | S3 | D5 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.66 € | 1 | 5 Days | 6 | 14 | 4 | 27 | 500 | 0.063 | 8 | EO-2 complete fitting including nut and ring | 12 | 12 | 34.5 | 19 | 4 | L | G 1/8 A | 14 | 14 | ||
28.06 € | 1 | 5 Days | 8 | 17 | 6 | 29 | 500 | 0.087 | 12 | Complete, with nut and ring | 12 | 14 | 37.5 | 21 | 6 | L | G 1/4 A | 19 | 19 | ||
30.52 € | 1 | 9 Days | 10 | 19 | 6 | 30 | 500 | 0.107 | 12 | Complete, with nut and ring | 14 | 15 | 40 | 22 | 8 | L | G 1/4 A | 19 | 19 | ||
35.94 € | 1 | 5 Days | 10 | 19 | 6 | 30 | 500 | 0.109 | 12 | EO-2 complete fitting including nut and ring | 14 | 15 | 40 | 22 | 8 | L | G 1/4 A | 19 | 19 | ||
41.38 € | 1 | 9 Days | 12 | 22 | 9 | 32 | 400 | 0.15 | 12 | Complete, with nut and ring | 17 | 17 | 42 | 24 | 10 | L | G 3/8 A | 22 | 22 | ||
46.66 € | 1 | 5 Days | 12 | 22 | 9 | 32 | 400 | 0.149 | 12 | EO-2 complete fitting including nut and ring | 17 | 17 | 42 | 24 | 10 | L | G 3/8 A | 22 | 22 |