Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
GZ06L71 |
GZ06S71 |
GZ08L71 |
GZ08S71 |
GZ10L71 |
GZ10S71 |
GZ12L71 |
GZ12S71 |
GZ14S71 |
GZ15L71 |
GZ16S71 |
GZ18L71 |
GZ20S71 |
GZ22L71 |
GZ25S71 |
GZ28L71 |
GZ30S71 |
GZ35L71 |
GZ38S71 |
GZ42L71 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | S1 | L2 | L1 | D3 | Model series | T | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 315 | 0.031 | 6 | 14 | 32 | 32 | 2.5 | L | M 12×1.5 | ||
- | 1 | 5 Days | 630 | 0.048 | 6 | 17 | 33 | 32 | 2.5 | S | M 14×1.5 | ||
- | 1 | 5 Days | 315 | 0.048 | 8 | 17 | 32 | 32 | 4 | L | M 14×1.5 | ||
- | 1 | 5 Days | 630 | 0.057 | 8 | 19 | 34 | 33 | 4 | S | M 16×1.5 | ||
- | 1 | 5 Days | 315 | 0.061 | 10 | 19 | 33 | 33 | 6 | L | M 16×1.5 | ||
- | 1 | 5 Days | 630 | 0.076 | 10 | 22 | 35 | 33 | 6 | S | M 18×1.5 | ||
- | 1 | 5 Days | 315 | 0.078 | 12 | 22 | 33 | 33 | 8 | L | M 18×1.5 | ||
- | 1 | 5 Days | 630 | 0.109 | 12 | 24 | 38 | 36 | 8 | S | M 20×1.5 | ||
- | 1 | 5 Days | 630 | 0.142 | 14 | 27 | 41 | 39 | 9 | S | M 22×1.5 | ||
- | 1 | 5 Days | 315 | 0.147 | 15 | 27 | 38 | 38 | 10 | L | M 22×1.5 | ||
- | 1 | 5 Days | 400 | 0.2 | 16 | 30 | 42 | 39 | 11 | S | M 24×1.5 | ||
- | 1 | 5 Days | 315 | 0.191 | 18 | 32 | 38 | 36 | 13 | L | M 26×1.5 | ||
- | 1 | 5 Days | 400 | 0.29 | 20 | 36 | 48 | 44 | 14 | S | M 30×2.0 | ||
- | 1 | 5 Days | 160 | 0.259 | 22 | 36 | 44 | 42 | 17 | L | M 30×2.0 | ||
- | 1 | 5 Days | 400 | 0.502 | 25 | 46 | 53 | 46 | 18 | S | M 36×2.0 | ||
- | 1 | 5 Days | 160 | 0.35 | 28 | 41 | 48 | 46 | 22 | L | M 36×2.0 | ||
- | 1 | 5 Days | 400 | 0.64 | 30 | 50 | 62 | 52 | 23 | S | M 42×2.0 | ||
- | 1 | 5 Days | 160 | 0.478 | 35 | 50 | 52 | 48 | 28 | L | M 45×2.0 | ||
- | 1 | 5 Days | 315 | 0.9 | 38 | 60 | 67 | 52 | 30 | S | M 52×2.0 | ||
- | 1 | 5 Days | 160 | 0.79 | 42 | 60 | 57 | 52 | 34 | L | M 52×2.0 |
Loading...
Customs tariff weight unit | kg | Scope of delivery | Includes all single parts | Order code | GZ |
---|---|---|---|---|---|
Surface | Stainless steel | Customs tariff item number | 73072910 | Engineering material | Stainless steel |
Customs tariff weight per | 1 | Customs tariff country of origin | DE |