Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WH12LR71
Part Number
|
---|
WH12LR71 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | S2 (mm) | D4 | L5 | L7 | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | L4 | Scope of delivery | S1 | L2 | L3 | L1 | D3 | Surface | Model series | T | L6 | Customs tariff item number | D6 | S3 | Engineering material | D5 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 24 | 7.5 | 36 | 3 | 250 | 0.234 | 12 | 12 | Complete, with nut and ring | 27 | 18 | 16.5 | 25 | 10 | Stainless steel | L | G 3/8 A | 33 | 73072910 | - | 22 | Stainless steel | 22 |
Loading...
Customs tariff weight unit | kg | Order code | WH-R | Customs tariff weight per | 1 |
---|---|---|---|---|---|
Customs tariff country of origin | DE |
This page is PARKER High Pressure Elbow Swivel Screw Fitting WH-R, part number WH12LR71.
You can find the detail information about specifications and dimensions on part number WH12LR71.
Configure
Basic Attributes
D6
S2(mm)
D4
L5
L7
PN bar
Customs tariff weight(kg)
External pipe diameter D1
L4
Scope of delivery
S1
L2
L3
L1
D3
Surface
Model series
T
L6
Customs tariff item number
S3
Engineering material
D5
Filter by standard shipping days
Optional Attributes
Part Number |
---|
WH06LROMDCF |
WH06SR71 |
WH06SRKD71 |
WH12LRMS |
WH12LROMD71 |
WH12LROMDCF |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | S2 (mm) | D4 | L5 | L7 | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | L4 | Scope of delivery | S1 | L2 | L3 | L1 | D3 | Surface | Model series | T | L6 | Customs tariff item number | D6 | S3 | Engineering material | D5 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 17 | 4.5 | 24 | 2.5 | 250 | 0.053 | 6 | 8 | Without nut and ring, but including all other parts, such as seals | 17 | 12 | 10.5 | 19 | 4 | Cr(VI)-free | L | G 1/8 A | 27 | 73079290 | - | 14 | Steel | 14 | ||
- | 1 | 5 Days | 19 | 6 | 30 | 3 | 315 | 0.127 | 6 | 12 | Complete, with nut and ring | 22 | 16.5 | 14 | 23.5 | 4 | Stainless steel | S | G 1/4 A | 31 | 73072910 | - | 17 | Stainless steel | 18 | ||
- | 1 | 5 Days | 19 | 6 | 30 | 3 | 400 | 0.136 | 6 | 12 | Complete, with nut and ring | 22 | 16.5 | 14 | 23.5 | 4 | Stainless steel | S | G 1/4 A | 31 | 73072910 | 22 | 17 | Stainless steel | - | ||
- | 1 | 5 Days | 24 | 7.5 | 36 | 3 | 160 | 0.248 | 12 | 12 | Complete, with nut and ring | 27 | 18 | 16.5 | 25 | 10 | Brass | L | G 3/8 A | 33 | 74122000 | - | 22 | Brass | 22 | ||
- | 1 | 5 Days | 24 | 7.5 | 36 | 3 | 250 | 0.196 | 12 | 12 | Without nut and ring, but including all other parts, such as seals | 27 | 18 | 16.5 | 25 | 10 | Stainless steel | L | G 3/8 A | 33 | 73072910 | - | 22 | Stainless steel | 22 | ||
- | 1 | 5 Days | 24 | 7.5 | 36 | 3 | 250 | 0.165 | 12 | 12 | Without nut and ring, but including all other parts, such as seals | 27 | 18 | 16.5 | 25 | 10 | Cr(VI)-free | L | G 3/8 A | 33 | 73079290 | - | 22 | Steel | 22 |