Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SKA22X2.5
Part Number
|
---|
SKA22X2.5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | PN (bar) | Customs tariff weight (kg) | External pipe diameter D1 | L3 | L1 | Surface | Model series | D2 | Customs tariff item number | Engineering material | Customs tariff country of origin | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
35.31 € | 1 | 5 Days | 160 | 0.057 | 22 | 39.5 | 38.5 | Phosphated and lubricated | L | 17 | 73079910 | Steel | DE |
Loading...
Customs tariff weight unit | kg | Scope of delivery | Without nut and ring, but including all other parts, such as seals | Order code | SKA |
---|---|---|---|---|---|
Customs tariff weight per | 1 |
This page is PARKER Weld Nipple SKA, part number SKA22X2.5.
You can find the detail information about specifications and dimensions on part number SKA22X2.5.
Part Number |
---|
SKA10X1.571 |
SKA10X271 |
SKA12X1.571 |
SKA25X3.571 |
SKA25X371 |
SKA25X4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | PN (bar) | Customs tariff weight (kg) | External pipe diameter D1 | L3 | L1 | Surface | Model series | D2 | Customs tariff item number | Engineering material | Customs tariff country of origin |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
29.22 € | 1 | 5 Days | 349 | 0.016 | 10 | 33.5 | 32.5 | Stainless steel | L/S | 7 | 73072980 | Stainless steel | DE | ||
28.52 € | 1 | 5 Days | 447 | 0.016 | 10 | 33.5 | 32.5 | Stainless steel | L/S | 6 | 73072980 | Stainless steel | DE | ||
31.14 € | 1 | 5 Days | 297 | 0.022 | 12 | 33.5 | 32.5 | Stainless steel | L/S | 9 | 73072980 | Stainless steel | DE | ||
- | 1 | Quote | 328 | 0.102 | 25 | 53 | 49.5 | Stainless steel | S | 18 | 73072980 | Stainless steel | DE | ||
75.77 € | 1 | 5 Days | 286 | 0.096 | 25 | 53 | 49.5 | Stainless steel | S | 19 | 73072980 | Stainless steel | DE | ||
27.37 € | 1 | 5 Days | 379 | 0.111 | 25 | 53 | 49.5 | Phosphated and lubricated | S | 17 | 73079910 | Steel | DE |