Manufacturer part number: SKA12X2
Brand: PARKER HANNIFIN
Price: Please contact the support for quotation
Delivery time: 5 Days
PN (bar): 393
Customs tariff weight: 0.02 kg
External pipe diameter D1: 12
L3: 33.5
L1: 32.5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SKA12X2
Part Number
|
---|
SKA12X2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | PN (bar) | Customs tariff weight (kg) | External pipe diameter D1 | L3 | L1 | Surface | Model series | D2 | Customs tariff item number | Engineering material | Customs tariff country of origin | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 393 | 0.02 | 12 | 33.5 | 32.5 | Phosphated and lubricated | L/S | 8 | 73079910 | Steel | PL |
Loading...
Customs tariff weight unit | kg | Scope of delivery | Without nut and ring, but including all other parts, such as seals | Order code | SKA |
---|---|---|---|---|---|
Customs tariff weight per | 1 |
This page is PARKER Weld Nipple SKA, part number SKA12X2.
You can find the detail information about specifications and dimensions on part number SKA12X2.
Part Number |
---|
SKA10X1.571 |
SKA10X271 |
SKA12X1.571 |
SKA12X2.571 |
SKA12X271 |
SKA14X271 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | PN (bar) | Customs tariff weight (kg) | External pipe diameter D1 | L3 | L1 | Surface | Model series | D2 | Customs tariff item number | Engineering material | Customs tariff country of origin |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 349 | 0.016 | 10 | 33.5 | 32.5 | Stainless steel | L/S | 7 | 73072980 | Stainless steel | DE | ||
- | 1 | 5 Days | 447 | 0.016 | 10 | 33.5 | 32.5 | Stainless steel | L/S | 6 | 73072980 | Stainless steel | DE | ||
- | 1 | 5 Days | 297 | 0.022 | 12 | 33.5 | 32.5 | Stainless steel | L/S | 9 | 73072980 | Stainless steel | DE | ||
- | 1 | 5 Days | 463 | 0.022 | 12 | 33.5 | 32.5 | Stainless steel | L/S | 7 | 73072980 | Stainless steel | DE | ||
- | 1 | 5 Days | 383 | 0.022 | 12 | 33.5 | 32.5 | Stainless steel | L/S | 8 | 73072980 | Stainless steel | DE | ||
- | 1 | 5 Days | 334 | 0.028 | 14 | 39.5 | 38.5 | Stainless steel | S | 10 | 73072980 | Stainless steel | DE |