PARKER Cone Reducer with Taper RED (RED12/06L71)

PARKER Cone Reducer with Taper RED RED12/06L71

Product Details:

Manufacturer part number: RED12/06L71

Brand: PARKER HANNIFIN

Price: 98.37

Delivery time: 5 Days


Technical Data:

Pipe outside diameter D1: 12

PN (bar): -

S2: 22 mm

PN bar: 315

Customs tariff weight: 0.063 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RED12/06L71

Part Number
RED12/06L71
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pipe outside diameter D1 PN (bar) S2
(mm)
PN bar Customs tariff weight
(kg)
External pipe diameter D1 Scope of delivery S1 L2 L3 L1 D3 Surface Model series D2 Customs tariff item number S3 Engineering material Customs tariff country of origin

98.37 €

1 5 Days 12-223150.063-Complete, with nut and ring172540324Stainless steelL67307291014Stainless steelDE

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Order code RED Customs tariff weight per 1

This page is PARKER Cone Reducer with Taper RED, part number RED12/06L71.
You can find the detail information about specifications and dimensions on part number RED12/06L71.

Variation of this product

Part Number
RED08/06LOMDCF
RED08/06S71
RED08/06SOMD71
RED12/06LOMD71
RED12/06LOMDCF
RED12/06S71
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pipe outside diameter D1 PN (bar) S2
(mm)
PN bar Customs tariff weight
(kg)
External pipe diameter D1 Scope of delivery S1 L2 L3 L1 D3 Surface Model series D2 Customs tariff item number S3 Engineering material Customs tariff country of origin

12.34 €

1 5 Days 8-175000.029-Without nut and ring, but including all other parts, such as seals1223.53830.54Cr(VI)-freeL67307929014SteelPL

243.20 €

1 5 Days 8-196300.062-Complete, with nut and ring142742344Stainless steelS67307291017Stainless steelDE

185.91 €

1 5 Days 8-196300.049-Without nut and ring, but including all other parts, such as seals142742344Stainless steelS67307291017Stainless steelDE

109.03 €

1 5 Days 12-223150.052-Without nut and ring, but including all other parts, such as seals172540324Stainless steelL67307291014Stainless steelDE

13.91 €

1 5 Days 12-224000.049-Without nut and ring, but including all other parts, such as seals172540324Cr(VI)-freeL67307929014SteelPL

98.48 €

1 5 Days 12-246300.091-Complete, with nut and ring172944364Stainless steelS67307291017Stainless steelDE

Tech Support