Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WE06SRMS
Part Number
|
---|
WE06SRMS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pipe outside diameter D1 | S2 (mm) | D4 | L5 | PN bar | Customs tariff weight (kg) | L4 | Scope of delivery | S1 | L2 | L3 | L1 | D3 | Surface | Model series | T | Customs tariff item number | Engineering material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 6 | 17 | 4 | 31 | 250 | 0.075 | 12 | Complete, with nut and ring | 12 | 16 | 26 | 23 | 4 | Brass | S | R 1/4 tap. | 74122000 | Brass |
Loading...
Customs tariff weight unit | kg | Order code | WE-R | Customs tariff weight per | 1 |
---|---|---|---|---|---|
Customs tariff country of origin | DE |
This page is PARKER Male Stud Elbow WE-R(KEG), part number WE06SRMS.
You can find the detail information about specifications and dimensions on part number WE06SRMS.
Part Number |
---|
WE06LLR71X |
WE06LLRMS |
WE06LR1/471 |
WE08LLR71 |
WE08LLR71X |
WE08LLRMS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pipe outside diameter D1 | S2 (mm) | D4 | L5 | PN bar | Customs tariff weight (kg) | L4 | Scope of delivery | S1 | L2 | L3 | L1 | D3 | Surface | Model series | T | Customs tariff item number | Engineering material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 6 | 12 | 4.5 | 21 | 100 | 0.011 | 8 | Body only without nut, ring, seals or other parts | 9 | 9.5 | 17 | 15 | 4.5 | Stainless steel | LL | R 1/8 tap. | 73072290 | Stainless steel | ||
- | 1 | 5 Days | 6 | 12 | 4.5 | 21 | 63 | 0.026 | 8 | Complete, with nut and ring | 9 | 9.5 | 17 | 15 | 4.5 | Brass | LL | R 1/8 tap. | 74122000 | Brass | ||
- | 1 | 5 Days | 6 | 14 | 6 | 29 | 315 | 0.042 | 12 | Complete, with nut and ring | 12 | 14 | 26 | 21 | 4 | Stainless steel | L | R 1/4 tap. | 73072290 | Stainless steel | ||
- | 1 | 5 Days | 8 | 14 | 6 | 23 | 100 | 0.028 | 8 | Complete, with nut and ring | 12 | 11.5 | 20 | 17 | 6 | Stainless steel | LL | R 1/8 tap. | 73072290 | Stainless steel | ||
- | 1 | 5 Days | 8 | 14 | 6 | 23 | 100 | 0.014 | 8 | Body only without nut, ring, seals or other parts | 12 | 11.5 | 20 | 17 | 6 | Stainless steel | LL | R 1/8 tap. | 73072290 | Stainless steel | ||
- | 1 | 5 Days | 8 | 14 | 6 | 23 | 63 | 0.025 | 8 | Complete, with nut and ring | 12 | 11.5 | 20 | 17 | 6 | Brass | LL | R 1/8 tap. | 74122000 | Brass |