Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GAI12LMCF
Part Number
|
---|
GAI12LMCF |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pipe outside diameter D1 | S2 (mm) | PN bar | Customs tariff weight (kg) | L4 | Scope of delivery | S1 | L2 | L3 | L1 | D3 | Surface | Model series | T1 | Customs tariff item number | Engineering material | Customs tariff country of origin | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 12 | 22 | 315 | 0.086 | 41 | Complete, with nut and ring | 22 | 26 | 12 | 33 | 10 | Cr(VI)-free | L | M 16×1.5 | 73079290 | Steel | DE |
Loading...
Customs tariff weight unit | kg | Order code | GAI-M | Customs tariff weight per | 1 |
---|
This page is PARKER Female Connector GAI-M, part number GAI12LMCF.
You can find the detail information about specifications and dimensions on part number GAI12LMCF.
Configure
Basic Attributes
Pipe outside diameter D1
S2(mm)
PN bar
Customs tariff weight(kg)
L4
Scope of delivery
S1
L2
L3
L1
D3
Surface
Model series
T1
Customs tariff item number
Engineering material
Customs tariff country of origin
Filter by standard shipping days
Optional Attributes
Part Number |
---|
GAI06LMCFX |
GAI06SM71 |
GAI06SM71X |
GAI12LMCFX |
GAI12SM71 |
GAI12SM71X |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pipe outside diameter D1 | S2 (mm) | PN bar | Customs tariff weight (kg) | L4 | Scope of delivery | S1 | L2 | L3 | L1 | D3 | Surface | Model series | T1 | Customs tariff item number | Engineering material | Customs tariff country of origin |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 6 | 14 | 315 | 0.021 | 34 | Body only without nut, ring, seals or other parts | 14 | 19.5 | 8 | 26.5 | 4 | Cr(VI)-free | L | M 10×1.0 | 73079290 | Steel | PL | ||
- | 1 | 5 Days | 6 | 17 | 400 | 0.054 | 41 | Complete, with nut and ring | 17 | 26 | 12 | 33 | 4 | Stainless steel | S | M 12×1.5 | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | 6 | 17 | 400 | 0.036 | 41 | Body only without nut, ring, seals or other parts | 17 | 26 | 12 | 33 | 4 | Stainless steel | S | M 12×1.5 | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | 12 | 22 | 315 | 0.052 | 41 | Body only without nut, ring, seals or other parts | 22 | 26 | 12 | 33 | 10 | Cr(VI)-free | L | M 16×1.5 | 73079290 | Steel | DE | ||
- | 1 | 5 Days | 12 | 24 | 400 | 0.109 | 44 | Complete, with nut and ring | 24 | 27.5 | 12 | 35 | 8 | Stainless steel | S | M 18×1.5 | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | 12 | 24 | 400 | 0.07 | 44 | Body only without nut, ring, seals or other parts | 24 | 27.5 | 12 | 35 | 8 | Stainless steel | S | M 18×1.5 | 73072910 | Stainless steel | DE |