Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ESV22LX
Part Number
|
---|
ESV22LX |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Delivery | PN (bar) | D4 | Customs tariff weight (kg) | External pipe diameter D1 | S1 | L2 | L3 | L1 | D3 | Surface | Model series | Customs tariff item number | Engineering material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 250 | 36 | 0.394 | 22 | 36 | 73 | 105 | 88 | 19 | Phosphated and lubricated | L | 73079910 | Steel |
Loading...
Customs tariff weight unit | kg | Order code | ESV | Customs tariff weight per | 1 |
---|---|---|---|---|---|
Customs tariff country of origin | DE |
This page is PARKER Weld Bulkhead Fitting ESV, part number ESV22LX.
You can find the detail information about specifications and dimensions on part number ESV22LX.
Part Number |
---|
ESV08L71 |
ESV08L71X |
ESV08LX |
ESV22ZL71 |
ESV25S |
ESV25S71 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Delivery | PN (bar) | D4 | Customs tariff weight (kg) | External pipe diameter D1 | S1 | L2 | L3 | L1 | D3 | Surface | Model series | Customs tariff item number | Engineering material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | Complete, including nut and ring | 315 | 20 | 0.163 | 8 | 17 | 56 | 85 | 70 | 6 | Stainless steel | L | 73072910 | Stainless steel | ||
- | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 315 | 20 | 0.128 | 8 | 17 | 56 | 85 | 70 | 6 | Stainless steel | L | 73072910 | Stainless steel | ||
- | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 500 | 20 | 0.121 | 8 | 17 | 56 | 85 | 70 | 6 | Phosphated and lubricated | L | 73079910 | Steel | ||
- | 1 | 5 Days | EO-2 complete fitting including nut and ring | 160 | 36 | 0.583 | 22 | 36 | 73 | 105 | 88 | 19 | Stainless steel | L | 73072910 | Stainless steel | ||
- | 1 | 5 Days | Complete, including nut and ring | 420 | 45 | 1.194 | 25 | 46 | 72 | 120 | 96 | 20 | Phosphated and lubricated | S | 73079910 | Steel | ||
- | 1 | 5 Days | Complete, including nut and ring | 400 | 45 | 1.246 | 25 | 46 | 72 | 120 | 96 | 20 | Stainless steel | S | 73072910 | Stainless steel |