Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ESV12S
Part Number
|
---|
ESV12S |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Delivery | PN (bar) | D4 | Customs tariff weight (kg) | External pipe diameter D1 | S1 | L2 | L3 | L1 | D3 | Surface | Model series | Customs tariff item number | Engineering material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | Complete, including nut and ring | 630 | 28 | 0.324 | 12 | 24 | 59 | 91 | 74 | 8 | Phosphated and lubricated | S | 73079910 | Steel |
Loading...
Customs tariff weight unit | kg | Order code | ESV | Customs tariff weight per | 1 |
---|---|---|---|---|---|
Customs tariff country of origin | DE |
This page is PARKER Weld Bulkhead Fitting ESV, part number ESV12S.
You can find the detail information about specifications and dimensions on part number ESV12S.
Part Number |
---|
ESV08L71 |
ESV08L71X |
ESV08LX |
ESV12S71 |
ESV12S71X |
ESV12SX |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Delivery | PN (bar) | D4 | Customs tariff weight (kg) | External pipe diameter D1 | S1 | L2 | L3 | L1 | D3 | Surface | Model series | Customs tariff item number | Engineering material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | Complete, including nut and ring | 315 | 20 | 0.163 | 8 | 17 | 56 | 85 | 70 | 6 | Stainless steel | L | 73072910 | Stainless steel | ||
- | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 315 | 20 | 0.128 | 8 | 17 | 56 | 85 | 70 | 6 | Stainless steel | L | 73072910 | Stainless steel | ||
- | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 500 | 20 | 0.121 | 8 | 17 | 56 | 85 | 70 | 6 | Phosphated and lubricated | L | 73079910 | Steel | ||
- | 1 | 5 Days | Complete, including nut and ring | 630 | 28 | 0.334 | 12 | 24 | 59 | 91 | 74 | 8 | Stainless steel | S | 73072910 | Stainless steel | ||
- | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 630 | 28 | 0.256 | 12 | 24 | 59 | 91 | 74 | 8 | Stainless steel | S | 73072910 | Stainless steel | ||
- | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 630 | 28 | 0.257 | 12 | 24 | 59 | 91 | 74 | 8 | Phosphated and lubricated | S | 73079910 | Steel |