Manufacturer part number: DSVW06LMCF
Brand: PARKER HANNIFIN
Price: Please contact the support for quotation
Delivery time: 5 Days
Pipe outside diameter D1: 6
D4: 4
L5: 24
Customs tariff weight: 0.064 kg
L4: 8
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DSVW06LMCF
Part Number
|
---|
DSVW06LMCF |
Part Number | Minimum order quantity | Volume Discount | Pipe outside diameter D1 | D4 | L5 | Customs tariff weight (kg) | L4 | Scope of delivery | S1 | L2 | L3 | L1 | D3 | T | L6 | S3 | D5 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 5 Days | 6 | 4 | 24 | 0.064 | 8 | Complete, with nut and ring | 18 | 12.5 | 12 | 19.5 | 4 | M 10 × 1.0 | 27 | 14 | 14 |
Loading...
S2(mm) | 6 | PN bar | 160 | Customs tariff weight unit | kg |
---|---|---|---|---|---|
Order code | DSVW-M | Surface | Cr(VI)-free | Model series | L |
Customs tariff item number | 73079290 | Engineering material | Steel | Customs tariff weight per | 1 |
Customs tariff country of origin | DE |
This page is PARKER Low-Pressure Swivel Screw Fitting DSVW-M, part number DSVW06LMCF.
You can find the detail information about specifications and dimensions on part number DSVW06LMCF.
Part Number |
---|
DSVW06LRCF |
DSVW08LMCF |
DSVW08LMOMDCF |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pipe outside diameter D1 | D4 | L5 | Customs tariff weight (kg) | L4 | Scope of delivery | S1 | L2 | L3 | L1 | D3 | T | L6 | S3 | D5 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
125.37 € | 1 | 5 Days | 6 | 4 | 24 | 0.064 | 8 | Complete, with nut and ring | 18 | 12.5 | 12 | 19.5 | 4 | G 1/8 A | 27 | 14 | 14 | ||
103.58 € | 1 | 5 Days | 8 | 5.5 | 30 | 0.102 | 12 | Complete, with nut and ring | 22 | 14.5 | 15 | 21.5 | 6 | M 12×1.5 | 29 | 17 | 17 | ||
102.74 € | 1 | 5 Days | 8 | 5.5 | 30 | 0.091 | 12 | Without nut and ring, but including all other parts, such as seals | 22 | 14.5 | 15 | 21.5 | 6 | M 12×1.5 | 29 | 17 | 17 |