Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EGE25SMED71
Part Number
|
---|
EGE25SMED71 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pipe outside diameter D1 | S2 (mm) | D4 | PN bar | Customs tariff weight (kg) | S1 | L2 | L1 | D3 | Surface | Model series | T | Customs tariff item number | Engineering material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 25 | 46 | 40 | 400 | 0.505 | 41 | 18 | 48 | 18 | Stainless steel | S | M 33×2.0 | 73072910 | Stainless steel |
Loading...
Customs tariff weight unit | kg | Scope of delivery | With union nut and O-ring | Order code | EGE-M-ED |
---|---|---|---|---|---|
Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is PARKER Straight Screw-In Connector with Taper EGE-M-ED, part number EGE25SMED71.
You can find the detail information about specifications and dimensions on part number EGE25SMED71.
Part Number |
---|
EGE08LMED71 |
EGE08LMEDCF |
EGE08SMED71 |
EGE28LMED71 |
EGE30SMED71 |
EGE38SMED71 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pipe outside diameter D1 | S2 (mm) | D4 | PN bar | Customs tariff weight (kg) | S1 | L2 | L1 | D3 | Surface | Model series | T | Customs tariff item number | Engineering material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 8 | 17 | 17 | 315 | 0.047 | 17 | 12 | 26.5 | 4 | Stainless steel | L | M 12×1.5 | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 8 | 17 | 17 | 500 | 0.045 | 17 | 12 | 26.5 | 4 | Cr(VI)-free | L | M 12×1.5 | 73079910 | Steel | ||
- | 1 | 5 Days | 8 | 19 | 19 | 630 | 0.066 | 19 | 12 | 29.5 | 4 | Stainless steel | S | M 14×1.5 | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 28 | 41 | 40 | 160 | 0.294 | 41 | 18 | 35 | 22 | Stainless steel | L | M 33 × 2.0 | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 30 | 50 | 50 | 400 | 0.702 | 50 | 20 | 51 | 23 | Stainless steel | S | M 42 × 2.0 | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 38 | 60 | 55 | 315 | 1.032 | 55 | 22 | 60 | 30 | Stainless steel | S | M 48×2.0 | 73072910 | Stainless steel |