PARKER Elbow Fitting W (W06L71)

PARKER Elbow Fitting W W06L71

Product Details:

Manufacturer part number: W06L71

Brand: PARKER HANNIFIN

Price: 93.60

Delivery time: 5 Days


Technical Data:

S2: 14 mm

PN bar: 315

Customs tariff weight: 0.048 kg

External pipe diameter D1: 6

Scope of delivery: Complete, with nut and ring


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

W06L71

Part Number
W06L71
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
S2
(mm)
PN bar Customs tariff weight
(kg)
External pipe diameter D1 Scope of delivery S1 L2 L3 L1 D3 Surface Model series Customs tariff item number Engineering material

93.60 €

1 5 Days 143150.0486Complete, with nut and ring121227194Stainless steelL73072290Stainless steel

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Order code W Customs tariff weight per 1
Customs tariff country of origin DE

This page is PARKER Elbow Fitting W, part number W06L71.
You can find the detail information about specifications and dimensions on part number W06L71.

Variation of this product

Part Number
W06L71X
W06LL71
W06LL71X
W06LLMS
W06LMS
W06S71
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
S2
(mm)
PN bar Customs tariff weight
(kg)
External pipe diameter D1 Scope of delivery S1 L2 L3 L1 D3 Surface Model series Customs tariff item number Engineering material

50.74 €

1 5 Days 143150.0236Body only without nut, ring, seals or other parts121227194Stainless steelL73072290Stainless steel

87.32 €

1 5 Days 121000.0226Complete, with nut and ring99.521154.5Stainless steelLL73072290Stainless steel

-

1 Quote 121000.0096Body only without nut, ring, seals or other parts99.521154.5Stainless steelLL73072290Stainless steel

86.78 €

1 5 Days 12630.0296Complete, with nut and ring99.521154.5BrassLL74122000Brass

38.14 €

1 5 Days 142000.0476Complete, with nut and ring121227194BrassL74122000Brass

83.09 €

1 5 Days 176300.0716Complete, with nut and ring121631234Stainless steelS73072290Stainless steel

Tech Support