Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EVL18LR71
Part Number
|
---|
EVL18LR71 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | S2 (mm) | D4 | L5 | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | L4 | S1 | L2 | L3 | L1 | D3 | Model series | T | L6 | S3 | D5 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 32 | 14 | 31 | 250 | 0.406 | 18 | 14 | 24 | 23.5 | 50 | 31 | 15 | L | G 1/2 A | 40 | 27 | 26 |
Loading...
Customs tariff weight unit | kg | Scope of delivery | Complete, with nut and ring | Order code | EVL-R |
---|---|---|---|---|---|
Surface | Stainless steel | Customs tariff item number | 73072290 | Engineering material | Stainless steel |
Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is PARKER Adjustable L-Screw-In Fitting with Shaft EV-R, part number EVL18LR71.
You can find the detail information about specifications and dimensions on part number EVL18LR71.
Part Number |
---|
EVL10LR71 |
EVL12LR71 |
EVL12SR71 |
EVL20SR71 |
EVL22LR71 |
EVL25SR71 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | S2 (mm) | D4 | L5 | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | L4 | S1 | L2 | L3 | L1 | D3 | Model series | T | L6 | S3 | D5 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 19 | 6 | 26 | 315 | 0.137 | 10 | 12 | 14 | 15 | 40 | 22 | 8 | L | G 1/4 A | 30 | 19 | 18 | ||
- | 1 | 5 Days | 22 | 9 | 27 | 315 | 0.186 | 12 | 12 | 17 | 17 | 43 | 24 | 10 | L | G 3/8 A | 32 | 22 | 22 | ||
- | 1 | 5 Days | 24 | 8 | 33 | 400 | 0.278 | 12 | 12 | 17 | 21.5 | 50 | 29 | 8 | S | G 3/8 A | 38 | 22 | 22 | ||
- | 1 | 5 Days | 36 | 16 | 42 | 400 | 0.727 | 20 | 16 | 27 | 26.5 | 65 | 37 | 16 | S | G 3/4 A | 48 | 32 | 32 | ||
- | 1 | 5 Days | 36 | 18 | 33 | 160 | 0.562 | 22 | 16 | 27 | 27.5 | 55.5 | 35 | 19 | L | G 3/4 A | 44 | 32 | 32 | ||
- | 1 | 5 Days | 46 | 20 | 47 | 250 | 1.48 | 25 | 18 | 36 | 30 | 73.5 | 42 | 20 | S | G 1 A | 54 | 41 | 39 |